ZHCSL05C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
Table 11-7 lists the selectable digital internal signals on the DIAG_OUT pin. In the DIAG_CTRL register, the MUX_CFG[1:0] bits must be set to 01b for DMUX mode. In this mode, the analog output buffer (see DIAG_OUT Analog and Digital MUX) is in the high-impedance state.
Most of these signals are internal error signals which influence the device state and behavior of the NRES and ENDRV pins.
CHANNEL NUMBER |
SIGNAL NAME | DESCRIPTION | CHANNEL GROUP DIAG_MUX_SEL[6:4] |
CHANNEL NUMBER SELECTION THROUGH DIAG_MUX_SEL[3:0] |
---|---|---|---|---|
D0.0 | RESERVED | Reserved, logic 0 | 000b | 0000b |
D0.1 | VREG_UV | VREG undervoltage comparator output | 000b | 0001b |
D0.2 - D0.6 | RESERVED | Reserved, logic 0 | 000b | 0010b through 0110b |
D0.7 | BUCK1_UV | BUCK1 undervoltage comparator | 000b | 0111b |
D0.8 | BUCK1_OV | BUCK1 overvoltage comparator | 000b | 1000b |
D0.9 | BUCK2_UV | BUCK2 undervoltage comparator | 000b | 1001b |
D0.10 | BUCK2_OV | BUCK2 overvoltage comparator | 000b | 1010b |
D0.11 | BOOST_UV | BOOST undervoltage comparator | 000b | 1011b |
D0.12 | BOOST_OV | BOOST overvoltage comparator | 000b | 1100b |
D0.13 | RESERVED | Reserved, logic 0 | 000b | 1101b |
D0.14 | RESERVED | Reserved, logic 0 | 000b | 1110b |
D0.15 | VIO_OV | VIO overvoltage comparator | 000b | 1111b |
D1.0 | SYNC_OUT | Synchronization SYNC_OUT clock output | 001b | 0000b |
D1.1 | SYSCLK | System-clock source (8 MHz ± 5%) | 001b | 0001b |
D1.2 | PLL_CLK | PLL clock output | 001b | 0010b |
D1.3 | SYNC_IN | Synchronization SYNC_IN clock source | 001b | 0011b |
D1.4 | fSW_BUCK1_CLK | BUCK1 switched-mode regulator clock source | 001b | 0100b |
D1.5 | fSW_BUCK2_CLK | BUCK2 switched-mode regulator clock source | 001b | 0101b |
D1.6 | RESERVED | Reserved, logic 0 | 001b | 0110b |
D1.7 | fSW_BOOST_CLK | BOOST switched-mode regulator clock source | 001b | 0111b |
D1.8–D1.15 | RESERVED | Reserved, logic 0 | 001b | 1000b through 1111b |
D2.0 | RESERVED | Reserved, logic 0 | 010b | 0000b |
D2.1 | BUCK1_HS_ILIM | BUCK1 HS current-limit signal | 010b | 0001b |
D2.2 | BUCK1_LS_ILIM | BUCK1 LS current-limit signal | 010b | 0010b |
D2.3 | BUCK1_LS_S_ILIM | BUCK1 LS sink current-limit signal | 010b | 0011b |
D2.4 | BUCK1_OVP | BUCK1 overvoltage protection comparator | 010b | 0100b |
D2.5 | BUCK1_OT | BUCK1 overtemperature | 010b | 0101b |
D2.6 | BUCK2_HS_ILIM | BUCK2 HS current-limit signal | 010b | 0110b |
D2.7 | BUCK2_LS_ILIM | BUCK2 LS current-limit signal | 010b | 0111b |
D2.8 | BUCK2_LS_S_ILIM | BUCK2 LS sink current-limit signal | 010b | 1000b |
D2.9 | BUCK2_OVP | BUCK2 overvoltage protection comparator | 010b | 1001b |
D2.10 | BUCK2_OT | BUCK2 overtemperature | 010b | 1010b |
D2.11 | BOOST_LS_ILIM | BOOST LS current-limit signal | 010b | 1011b |
D2.12 | BOOST_HS_ILIM | BOOST HS current-limit signal | 010b | 1100b |
D2.13 | BOOST_HS_S_ILIM | BOOST HS sink current-limit signal | 010b | 1101b |
D2.14 | BOOST_OVP | BOOST overvoltage protection comparator | 010b | 1110b |
D2.15 | BOOST_OT | BOOST overtemperature | 010b | 1111b |
D3.0 | RESERVED | Reserved, logic 0 | 011b | 0000b |
D3.1 | BUCK1_OT_WARN | BUCK1 overtemperature warning | 011b | 0001b |
D3.2 | BUCK2_OT_WARN | BUCK2 overtemperature warning | 011b | 0010b |
D3.3 | BOOST_OT_WARN | BOOST overtemperature warning | 011b | 0011b |
D3.4 – D3.15 | RESERVED | Reserved, logic 0 | 011b | 0100b through 1111b |
D4.0 – D4.15 | RESERVED | Reserved, logic 0 | 100b | 0000b through 1111b |
D5.0 – D5.15 | RESERVED | Reserved, logic 0 | 101b | 0000b through 1111b |
D6.0 – D6.15 | RESERVED | Reserved, logic 0 | 110b | 0000b through 1111b |
D7.0 - D7.15 | RESERVED | Reserved, logic 0 | 111b | 0000b through 1111b |