ZHCSL05C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
The NRES pin is an open-drain output with an internal pullup resistor. The NRES pin is intended to drive the reset of the primary system processor. This pin must keep the primary processor and peripheral devices in a defined state during power up and power down when supply voltages are out of range or a critical failure is detected. For more information on the NRES pin, see Section 11.9.12.