ZHCSL05C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
| POS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|
| R1.1 | Input supply voltage range on VIN, AVIN, and VIN_SAFE pins for initial power-up (startup from the OFF State) to one of the powered-up states (RESET, DIAGNOSTIC, ACTIVE, or SAFE state).(1) | 5.8 | 36 | V | |
| R1.2a | Input supply voltage range on VIN, AVIN and VIN_SAFE pins to maintain the device in powered-up state when the BOOST converter (or other min 4.5 V external supply) supplies the EXTSUP pin. VBUCK1 = 3.3 V | 4.0 | 36 | V | |
| R1.2b | Input supply voltage range on VIN, AVIN and VIN_SAFE pins to maintain the device in powered-up state when the BOOST converter (or other min 4.5 V external supply) supplies the EXTSUP pin. VBUCK1 = 3.6 V | 4.3 | 36 | V | |
| R1.2c | Input supply voltage range on VIN, AVIN, and VIN_SAFE pins to maintain the device in powered-up state when there is no power supply connected to the EXTSUP pin. | 5.3 | 36 | V | |
| R1.3 | Input supply voltage range at which full device functionality and performance is assured | 6 | 18 | V | |
| R1.4 | Input supply voltage range at which full device functionality is assured while some performance parameters may be compromised. | 18 | 36 | V | |
| R1.5 | Input supply voltage range at which Wide-VIN Synchronous BUCK regulator is allowed to operate in a pulse-skipping mode. | 25 | 36 | V | |
| R1.6 | VIO supply voltage | 3 | 5.1 | V | |
| R1.7 | Operating free air temperature, TA | -40 | 125 | °C |