ZHCSL05C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| 1.0a | VIN_POR_F | Power On Reset assertion threshold | Falling VIN | 3.8 | 4.0 | V | |
| 1.0b | VIN_POR_R | Power On Reset de-assertion threshold | Rising VIN | 5.3 | 5.8 | V | |
| 1.1 | IOFF | Total current consumption in the OFF state from VIN, AVIN, and VIN_SAFE pins | TJ = 25°C, all regulator outputs disabled, WAKE = 0 V, 2.3 V ≤ VIN/AVIN/VIN_SAFE ≤ 12 V | 3 | 12 | µA | |
| TJ = 125°C, all regulator outputs disabled, WAKE = 0 V, 2.3 V ≤ VIN/AVIN/VIN_SAFE ≤ 12 V | 20 | µA | |||||
| TJ = 150°C, all regulator outputs disabled, WAKE = 0 V, 2.3 V ≤ VIN/AVIN/VIN_SAFE ≤ 12 V | 50 | µA | |||||
| 1.2a | IIN_PU | Total current consumption in one of the powered-up state (RESET, DIAGNOSTIC, ACTIVE or SAFE) from VIN, AVIN, and VIN_SAFE pins | All regulators are enabled with 0 A load. VIN/AVIN/VIN_SAFE = 14 V, VREG powered from BOOST. | 47 | mA | ||
| 1.4 | tSTART_UP_TO | Start-up/Power-up timeout interval | Measured from WAKE input rising edge until all switched-mode regulators are enabled. If regulators are not enabled in this time interval device transitions to OFF state. | 550 | 1700 | ms | |
| 1.5 | tRESET_STATE_TO | RESET state timeout interval | Measured from the start of active RESET state condition until RESET state condition is removed and NRES extension is started | 1.2 | s | ||
| 1.6 | tDIAG_STATE_TO | DIAGNOSTIC state timeout interval | Measured from NRES rising edge until the device enters SAFE state | 640 | ms | ||
| 1.7 | tSAFE_STATE_TO | SAFE state timeout interval range | Measured from time when the device enters SAFE state from DIAGNOSTIC or ACTIVE or RESET state and based on SAFE_TO [1:0] bits setting. | 1.25 | 640 | ms | |