ZHCSL05C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
The tables in this section lists the available SPI registers and includes an explanation of each bit function. For each SPI register, the bit names are given, with the default values, which are the values after internal logic reset and when the device is in the RESET state. These default values apply after each wake-up event when the device goes to the RESET state.
Table 11-22 lists the SPI commands. The name of a SPI read command starts with the RD_ prefix and the name of a SPI write command name starts with the WR_ prefix.
Command No. | Register No. | Command Code | Command Type | WR SW Lock Protection | Command Name |
---|---|---|---|---|---|
1 | 0xC1 | Single SPI execution commands without associated memory-mapped register | — | SET_CTRL_LOCK with data 0x55 (to lock SPI WR access to listed control registers) | |
2 | 0xC2 | — | CLR_CTRL_LOCK with data 0xAA (to unlock SPI WR access to listed control registers) | ||
3 | 0xF1 | — | SET_CTRL_BIST_LOCK with data 0x55 (to lock SPI WR access to listed ABIST and LBIST control registers) | ||
4 | 0xF2 | — | CLR_CTRL_BIST_LOCK with data 0xAA (to unlock SPI WR access to listed ABIST and LBIST control registers) | ||
5 | 0xC4 | — | SET_CFG_LOCK with data 0x55 (to lock SPI WR access to listed configuration registers) | ||
6 | 0xC7 | — | CLR_CFG_LOCK with data 0xAA (to unlock SPI WR access to listed configuration registers) | ||
7 | 0xDE | — | CLR_WAKE_LATCH with data 0x8E (to clear WAKE_L status bit) | ||
8 | 0xF8 | — | MCU_RST_REQ with data 0x5A (to initiate the device transition to the RESET state) | ||
9 | 0xF4 | — | CLR_AUTO_START_DIS with data 0x55 (to clear AUTO_START_DIS bit) | ||
10 | 0xF7 | — | SET_AUTO_START_DIS with data 0xAA (to set AUTO_START_DIS bit) | ||
11 | 1 | 0x01 | — | RD_DEV_REV | |
12 | 2 | 0x02 | — | RD_DEV_ID | |
13 | 3 | 0x07 | SPI status register commands | — | RD_DEV_STAT1 |
14 | 4 | 0x08 | — | RD_DEV_STAT2 | |
15 | 5 | 0xFB | SPI configuration register commands (with WR SW lock state controlled by SET_CFG_LOCK and CLR_CFG_LOCK commands) | YES | WR_DEV_CFG1 (SPI WR update can occur only in the DIAGNOSTIC state) |
16 | 0x0B | — | RD_DEV_CFG1 | ||
17 | 6 | 0xFD | YES | WR_DEV_CFG2 (SPI WR update can occur only in the DIAGNOSTIC state) | |
18 | 0x0D | — | RD_DEV_CFG2 | ||
19 | 7 | 0xFE | YES | WR_DEV_CFG3 (SPI WR update can occur only in the DIAGNOSTIC state) | |
20 | 0x0E | — | RD_DEV_CFG3 | ||
21 | 8 | 0xE1 | YES | WR_DEV_CFG4 (SPI WR update can occur only in the DIAGNOSTIC state) | |
22 | 0x11 | — | RD_DEV_CFG4 | ||
23 | 9 | 0xE2 | YES | WR_SAFETY_CFG1 (SPI WR update can occur only in the DIAGNOSTIC state) | |
24 | 0x12 | — | RD_SAFETY_CFG1 | ||
25 | 10 | 0xE4 | YES | WR_SAFETY_CFG2 (SPI WR update can occur only in the DIAGNOSTIC state) | |
26 | 0x14 | — | RD_SAFETY_CFG2 | ||
27 | 11 | 0xE7 | YES | WR_SAFETY_CFG3 (SPI WR update can occur only in the DIAGNOSTIC state) | |
28 | 0x17 | — | RD_SAFETY_CFG3 | ||
29 | 12 | 0xE8 | YES | WR_SAFETY_CFG4 (SPI WR update can occur only in the DIAGNOSTIC state) | |
30 | 0x18 | — | RD_SAFETY_CFG4 | ||
31 | 13 | 0xEB | YES | WR_SAFETY_CFG5 (SPI WR update can occur only in the DIAGNOSTIC state) | |
32 | 0x1B | — | RD_SAFETY_CFG5 | ||
33 | 14 | 0xED | YES | WR_SAFETY_CFG6 (SPI WR update can occur only in the DIAGNOSTIC state) | |
34 | 0x1D | — | RD_SAFETY_CFG6 | ||
37 | 16 | 0xD2 | YES | WR_SAFETY_CFG8 (SPI WR update can occur only in the DIAGNOSTIC state) | |
38 | 0x22 | — | RD_SAFETY_CFG8 | ||
39 | 17 | 0xD4 | YES | WR_EXT_VMON1_CFG (SPI WR update can occur only in the DIAGNOSTIC state) | |
40 | 0x24 | — | RD_EXT_VMON1_CFG | ||
41 | 18 | 0xD7 | YES | WR_EXT_VMON2_CFG (SPI WR update can occur only in the DIAGNOSTIC state) | |
42 | 0x27 | — | RD_EXT_VMON2_CFG | ||
43 | 19 | 0xD8 | SPI control register commands (with WR SW lock state controlled by SET_CTRL_LOCK and CLR_CTRL_LOCK commands) | YES | WR_PWR_CTRL |
44 | 0x28 | — | RD_PWR_CTRL | ||
45 | 20 | 0xDD | YES | WR_CLK_MON_CTRL | |
46 | 0x2D | — | RD_CLK_MON_CTRL | ||
47 | 21 | 0x2E | SPI status register commands | — | RD_VMON_UV_STAT |
48 | 22 | 0x31 | — | RD_VMON_OV_STAT | |
49 | 23 | 0x32 | — | RD_EXT_VMON_STAT | |
50 | 24 | 0x34 | — | RD_SAFETY_BUCK1_STAT1 | |
51 | 25 | 0x37 | — | RD_SAFETY_BUCK1_STAT2 | |
52 | 26 | 0x38 | — | RD_SAFETY_BUCK2_STAT1 | |
53 | 27 | 0x3B | — | RD_SAFETY_BUCK2_STAT2 | |
54 | 28 | 0x3D | — | RD_SAFETY_BOOST_STAT1 | |
55 | 29 | 0x3E | — | RD_SAFETY_BOOST_STAT2 | |
56 | 30 | 0x41 | — | RD_SAFETY_ERR_STAT1 | |
57 | 31 | 0x42 | — | RD_SAFETY_CLK_STAT | |
58 | 32 | 0xCE | — | RD_SAFETY_CLK_WARN_STAT | |
59 | 33 | 0x44 | — | RD_SAFETY_ABIST_ERR_STAT1 | |
60 | 34 | 0x47 | — | RD_SAFETY_ABIST_ERR_STAT2 | |
61 | 35 | 0x48 | — | RD_SAFETY_ABIST_ERR_STAT3 | |
62 | 36 | 0x4B | — | RD_SAFETY_ABIST_ERR_STAT4 | |
63 | 37 | 0x4D | — | RD_SAFETY_ABIST_ERR_STAT5 | |
64 | 38 | 0x4E | — | RD_SAFETY_ABIST_ERR_STAT6 | |
65 | 39 | 0x51 | — | RD_SAFETY_LBIST_ERR_STAT | |
66 | 40 | 0x52 | — | RD_SAFETY_ERR_STAT2 | |
67 | 0xA4 | SPI status register commands (with WR SW lock state controlled by SET_CFG_LOCK and CLR_CFG_LOCK commands) | YES | WR_WD_FC (SPI WR update can occur only in the DIAGNOSTIC state and updates only the WD_FAIL_CNT[3:0] bits in the SAFETY_ERR_STAT2 register) | |
68 | 41 | 0x54 | — | RD_SAFETY_ERR_STAT3 | |
69 | 0xA7 | YES | WR_MCU_ESM_FC (SPI WR update can occur only in the DIAGNOSTIC state and updates only the MCU_ESM_FC[3:0 bits in the SAFETY_ERR_STAT3 register) | ||
70 | 42 | 0x57 | — | RD_SAFETY_ERR_STAT4 | |
71 | 0xA8 | YES | WR_DEV_ERR_CNT (SPI WR update can occur only in the DIAGNOSTIC state and updates only the DEV_ERR_CNT[3:0 bits in the SAFETY_ERR_STAT4 register) | ||
72 | 45 | 0x58 | — | RD_SPI_TRANSFER_STAT | |
73 | 46 | 0xAB | SPI control register commands | NO | WR_SAFETY_ABIST_CTRL |
74 | 0x5B | — | RD_SAFETY_ABIST_CTRL | ||
75 | 47 | 0xAD | NO | WR_SAFETY_LBIST_CTRL | |
76 | 0x5D | — | RD_SAFETY_LBIST_CTRL | ||
77 | 48 | 0xAE | NO | WR_SAFETY_CHECK_CTRL | |
78 | 0x5E | — | RD_SAFETY_CHECK_CTRL | ||
79 | 49 | 0x91 | SPI configuration register commands (with WR SW lock state controlled by SET_CFG_LOCK and CLR_CFG_LOCK commands) | YES | WR_SAFETY_ERR_PWM_HMAX_CFG (SPI WR update can occur only in the DIAGNOSTIC state) |
80 | 0x61 | — | RD_SAFETY_ERR_PWM_HMAX_CFG | ||
81 | 50 | 0x92 | YES | WR_SAFETY_ERR_PWM_HMIN_CFG (SPI WR update can occur only in the DIAGNOSTIC state) | |
82 | 0x62 | — | RD_SAFETY_ERR_PWM_HMIN_CFG | ||
83 | 51 | 0x94 | YES | WR_SAFETY_ERR_PWM_LMAX_CFG (SPI WR update can occur only in the DIAGNOSTIC state) | |
84 | 0x64 | — | RD_SAFETY_ERR_PWM_LMAX_CFG | ||
85 | 52 | 0x97 | YES | WR_SAFETY_ERR_PWM_LMIN_CFG (SPI WR update can occur only in the DIAGNOSTIC state) | |
86 | 0x67 | — | RD_SAFETY_ERR_PWM_LMIN_CFG | ||
87 | 53 | 0x98 | YES | WR_SAFETY_PWD_TH_CFG (SPI WR update can occur only in the DIAGNOSTIC state) | |
88 | 0x68 | — | RD_SAFETY_PWD_TH_CFG | ||
89 | 54 | 0x9B | YES | WR_SAFETY_DEV_CFG_CRC (SPI WR update can occur only in the DIAGNOSTIC state) | |
90 | 0x6B | — | RD_SAFETY_DEV_CFG_CRC | ||
91 | 55 | 0x9D | YES | RESERVED | |
92 | 0x6D | — | RESERVED | ||
93 | 56 | 0x9E | YES | RESERVED | |
94 | 0x6E | — | RESERVED | ||
95 | 57 | 0xA1 | YES | RESERVED | |
96 | 0x71 | — | RESERVED | ||
97 | 58 | 0xA2 | YES | RESERVED | |
98 | 0x72 | — | RESERVED | ||
99 | 59 | 0xB7 | YES | WR_SPI_STORAGE_REGISTER1 | |
100 | 0x74 | — | RD_SPI_STORAGE_REGISTER1 | ||
101 | 60 | 0xB8 | YES | WR_SPI_STORAGE_REGISTER2 | |
102 | 0x77 | — | RD_SPI_STORAGE_REGISTER2 | ||
103 | 61 | 0xBE | SPI control register commands | NO | WR_DIAG_CTRL |
104 | 0x78 | — | RD_DIAG_CTRL | ||
105 | 62 | 0x8B | NO | WR_DIAG_MUX_SEL | |
106 | 0x7B | — | RD_DIAG_MUX_SEL | ||
107 | 63 | 0x8D | SPI configuration register commands (with WR SW lock state controlled by SET_CTRL_LOCK and CLR_CTRL_LOCK commands) | YES | WR_WDT_WIN1_CFG (SPI WR update can occur only in the DIAGNOSTIC state) |
108 | 0x7D | — | RD_WDT_WIN1_CFG | ||
109 | 64 | 0x8E | YES | WR_WDT_WIN2_CFG (SPI WR update can occur only in the DIAGNOSTIC state) | |
110 | 0x7E | — | RD_WDT_WIN2_CFG | ||
111 | 65 | 0xB1 | YES | WR_WDT_Q&A_CFG (SPI WR update can occur only in the DIAGNOSTIC state) | |
112 | 0x81 | — | RD_WDT_Q&A_CFG | ||
113 | 66 | 0x82 | Single SPI execution commands without associated memory-mapped register | — | RD_WDT_QUESTION_VALUE |
114 | 67 | 0x84 | — | RD_WDT_STATUS | |
115 | 68 | 0xB2 | NO | WR_WDT_ANSWER | |
116 | 69 | 0x88 | SPI status register commands | — | RD_OFF_STATE_L_STAT |
117 | 0x04 | Single SPI execution commands without associated memory-mapped register | MASK_DIAG_EXIT | ||
118 | 0x87 | UNMASK_DIAG_EXIT | |||
119 | 0xC8 | EN_SAFE_TO | |||
120 | 0xCB | DIS_SAFE_TO | |||
121 | 0xCD | SAFE_EXIT |