ZHCSP40B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CURRENT CONSUMPTION | |||||||
ICC | Synthesizer mode | fOUT = 480 MHz, SE OSCIN | Configuration A(1) | 39 | mA | ||
Configuration B(2) | 44 | ||||||
Configuration C(3) | 46 | ||||||
Configuration D(4) | 51 | ||||||
IPLL | PLL mode | Configuration E(5) | 9 | ||||
Configuration F(6) | 15 | ||||||
Configuration G(7) | 21 | ||||||
IPD | Powerdown | CE = 0 V or POWERDOWN = 1, VCC = 3.3 V, Push-pull output | 0.9 | mA | |||
OSCIN REFERENCE INPUT | |||||||
fOSCIN | Input frequency | 10 | 150 | MHz | |||
VOSCIN | Input voltage(8) | 0.8 | 3.3 | V | |||
REFERENCE INPUT PROGRAMMABLE MULTIPLIER | |||||||
fMULTin | MULT input frequency | MULT > Pre-divider | 10 | 30 | MHz | ||
fMULTout | MULT output frequency | 60 | 130 | ||||
PLL | |||||||
fPD | Phase detector frequency | 10 | 130 | MHz | |||
KPD | Charge pump current(9) | Programmable minimum value | Internal charge pump | 312.5 | µA | ||
5-V charge pump | 625 | ||||||
Per programmable step | Internal charge pump | 312.5 | |||||
5-V charge pump | 625 | ||||||
Programmable maximum value | Internal charge pump | 7187.5 | |||||
5-V charge pump | 6875 | ||||||
PNPLL_1/f | Normalized PLL 1/f noise(10) | At maximum charge pump current | Internal charge pump | –124 | dBc/Hz | ||
5-V charge pump | –120 | ||||||
PNPLL_FLAT | Normalized PLL noise floor(10) | Internal charge pump | –231 | ||||
5-V charge pump | –226 | ||||||
fRFIN | External VCO input frequency(11) | EXTVCO_CHDIV = 1 | 100 | 2000 | MHz | ||
EXTVCO_CHDIV = 8, 10 | 100 | 1900 | |||||
EXTVCO_CHDIV = 2, 3, 4, 5, 6, 7, 9 | 100 | 1400 | |||||
PRFIN | External VCO input power | 0.1 GHz ≤ fRFIN < 1 GHz | –10 | dBm | |||
1 GHz ≤ fRFIN ≤ 1.4 GHz | –5 | ||||||
1.4 GHz < fRFIN ≤ 2 GHz | 0 | ||||||
VCO | |||||||
fVCO | VCO frequency | 4300 | 5376 | MHz | |||
KVCO | VCO gain(12) | fVCO = 4800 MHz | 56 | MHz/V | |||
|ΔTCL| | Allowable temperature drift(13) | VCO not being recalibrated, –40 °C ≤ TA ≤ 125 °C | 165 | °C | |||
tVCOCAL | VCO calibration time | fOSCIN = fPD = 100 MHz | 140 | µs | |||
PNVCO | Open loop VCO phase noise | fOUT = 480 MHz | 100 Hz offset | –32.4 | dBc/Hz | ||
1 kHz offset | –62.3 | ||||||
10 kHz offset | –92.1 | ||||||
100 kHz offset | –121.1 | ||||||
1 MHz offset | –144.5 | ||||||
10 MHz offset | –156.8 | ||||||
Outputs | |||||||
fOUT | RF output frequency | Synthesizer mode | 10 | 1344 | MHz | ||
PLL mode, RF output from buffer | 10 | 1400 | |||||
PTX, PRX | RF output power | fOUT = 480 MHz | Power control bit = 6 | 0 | dBm | ||
H2RFout | Second harmonic | –25 | dBc | ||||
DIGITAL FSK MODULATION | |||||||
FSKLevel | FSK level(14) | FSK PIN mode | 2 | 8 | |||
FSKBaud | FSK baud rate(15) | Loop bandwidth = 200 kHz | 100 | kSPs | |||
FSKDev | FSK deviation | Configuration H(16) | ±39 | kHz | |||
DIGITAL INTERFACE | |||||||
VIH | High-level input voltage | 1.4 | VCC | V | |||
VIL | Low-Level input voltage | 0.4 | V | ||||
IIH | High-level input current | VIH = 1.75 V | –25 | 25 | µA | ||
IIL | Low-Level input current | VIL = 0 V | –25 | 25 | µA | ||
VOH | High-level output voltage | IOH = 500 μA | 2 | V | |||
VOL | Low-level input voltage | IOL = –500 μA | 0 | 0.4 | V |