ZHCSP40B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PLL_R_F1 | PLL_R_PRE_F1 | ||||||||||||||
R/W-1h | R/W-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-8 | PLL_R_F1 | R/W | 1h | See Table 7-22. |
7-0 | PLL_R_PRE_F1 | R/W | 1h | See Table 7-22. |