ZHCSP40B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
at TA = 25°C (unless otherwise noted)
OSCin = 19.44 MHz | fOUT = 200 MHz | Synthesizer mode |
OSCin = 19.44 MHz | fOUT = 900 MHz | Synthesizer mode |
FSKBaud = 4.8 kSPS | FSK PIN mode |
Switching between int. and ext. VCO as well as Tx and Rx port |
Start: 100 MHz | Stop: 2000 MHz |
fOUT = 1228.8 MHz | fPD = 122.88 MHz | Synthesizer mode |
OSCin = 19.44 MHz | fOUT = 500 MHz | Synthesizer mode |
OSCin = 19.44 MHz | fOUT = 1200 MHz | Synthesizer mode |
Reference clock is a FM modulated signal with fMOD = 2.4 kHz |
Freq. jump = 50 MHz | LBW = 4 kHz | PLL mode |
Start: 10 MHz | Stop: 300 MHz |
fOUT = 430.08 MHz | fPD = 61.44 MHz | PLL mode |