ZHCSP40B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
Registers OUTBUF_TX_PWR_Fx and OUTBUF_RX_PWR_Fx are used to set the output power at the RFoutTx and RFoutRx ports. Figure 8-11 shows a typical output power vs. power control bit plot in synthesizer mode. VCO frequency was 4800 MHz, and channel dividers were set to produce the shown output frequencies.
Figure 8-11 Configurable RF Output Power