ZHCSP40B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| Bypass1 | 2 | Bypass | Place a 100-nF capacitor to GND. |
| Bypass2 | 3 | Bypass | Place a 100-nF capacitor to GND. |
| CE | 19 | Input | Chip Enable input. Active HIGH powers on the device. |
| CLK | 11 | Input | MICROWIRE clock input. |
| CPout | 25 | Output | Internal VCO charge pump access point to connect to a 2nd order loop filter. |
| CPoutExt | 30 | Output | 5-V charge pump output used in PLL mode (external VCO). |
| DAP | GND | GND | The DAP should be grounded. |
| DATA | 12 | Input | MICROWIRE serial data input. |
| Fin | 24 | Input | High-frequency, AC-coupled input pin for an external VCO. Leave it open or AC-coupled to GND if not being used. |
| FSK_D0 | 7 | Input | FSK data bit 0 (FSK PIN mode) / I2S FS input (FSK I2S mode). |
| FSK_D1 | 6 | Input | FSK data bit 1 (FSK PIN mode) / I2S DATA input (FSK I2S mode). |
| FSK_D2 | 5 | Input | FSK data bit 2 (FSK PIN mode). |
| FSK_DV | 4 | Input | FSK data valid input (FSK PIN mode) / I2S CLK input (FSK I2S mode). |
| FLout1 | 29 | Output | FastLock output control 1 for external switch. Output is HIGH when F1 is selected. |
| FLout2 | 28 | Output | FastLock output control 2 for external switch. Output is HIGH when F2 is selected. |
| GND | 23 | GND | VCO ground. |
| GND | 31 | GND | Charge pump ground. |
| GND | 35 | GND | OSCin ground. |
| LE | 13 | Input | MICROWIRE latch enable input. |
| MUXout | 10 | Output | Multiplexed output that can be assigned to lock detect or readback serial data output. |
| NC | 14, 26 | NC | Leave floating, do not connect to GND or power supply. |
| OSCin | 34 | Input | Reference clock input. |
| NC | 8,18, 36 | NC | These pins may be left floating or connected to GND. |
| RFoutRx | 16 | Output | RF output used to drive receive mixer. Selectable open-drain or push-pull output. |
| RFoutTx | 17 | Output | RF output used to drive transmit signal. Selectable open-drain or push-pull output. |
| Vcc3p3 | 1, 9, 20, 27 | Supply | Connect to 3.3-V supply. |
| VccIO | 15, 33 | Supply | Supply for digital logic interface. Connect to 3.3-V supply. |
| VcpExt | 32 | Supply | Supply for 5-V charge pump. Connect to 5-V supply in PLL mode. Connect to either 3.3-V or 5-V supply in synthesizer mode. |
| VrefVCO | 22 | Bypass | LDO output. Place a 100-nF capacitor to GND. |
| VregVCO | 21 | Bypass | Bias circuitry for the VCO. Place a 2.2-µF capacitor to GND. |