ZHCSP40B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | OUTBUF_RX_PWR_F2 | OUTBUF_TX_EN_F2 | OUTBUF_RX_EN_F2 | 0 | 0 | 0 | LF_R4_F2 | ||||||
| R/W-0h | R/W-10h | R/W-1h | R/W-0h | R/W-4h | R/W-4h | ||||||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| 15-13 | R/W | 0h |
Program 0h to this field. |
|
| 12-8 | OUTBUF_RX_PWR_F2 | R/W | 10h |
Set the output power at RFoutRx port. See Section 8.1.7 for details. |
| 7 | OUTBUF_TX_EN_F2 | R/W | 1h |
Enables RFoutTx
port. |
| 6 | OUTBUF_RX_EN_F2 | R/W | 0h |
Enables RFoutRx
port. |
| 5-3 | R/W | 4h |
Program 0h to this field. |
|
| 2-0 | LF_R4_F2 | R/W | 4h |
Set the resistor
value for the 4th pole of the internal loop filter.
The shunt capacitor of that pole is 100 pF. |