ZHCSP40B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PLL_N_PRE_F1 | FRAC_ORDER_F1 | PLL_N_F1 | |||||||||||||
R/W-0h | R/W-0h | R/W-28h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | PLL_N_PRE_F1 | R/W | 0h | See Table 7-23. |
14-12 | FRAC_ORDER_F1 | R/W | 0h | See Table 7-23. |
11-0 | PLL_N_F1 | R/W | 28h | See Table 7-23. |