ZHCSP40B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FSK_DEV_SPI_FAST | |||||||||||||||
R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-0 | FSK_DEV_SPI_FAST | R/W | 0h | Define the desired frequency deviation in FSK SPI FAST mode. See Section 8.1.1 for details. |