ZHCSP40B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | OUTBUF_RX_PWR_F1 | OUTBUF_TX_EN_F1 | OUTBUF_RX_EN_F1 | 0 | 0 | 0 | LF_R4_F1 | ||||||
R/W-0h | R/W-10h | R/W-1h | R/W-0h | R/W-4h | R/W-4h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-13 | R/W | 0h |
Program 0h to this field. |
|
12-8 | OUTBUF_RX_PWR_F1 | R/W | 10h |
See Table 7-20. |
7 | OUTBUF_TX_EN_F1 | R/W | 1h |
See Table 7-20. |
6 | OUTBUF_RX_EN_F1 | R/W | 0h |
See Table 7-20. |
5-3 | R/W | 4h |
Program 0h to this field. |
|
2-0 | LF_R4_F1 | R/W | 4h |
See Table 7-20. |