ZHCSP40B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PLL_N_PRE_F2 | FRAC_ORDER_F2 | PLL_N_F2 | |||||||||||||
R/W-0h | R/W-0h | R/W-28h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | PLL_N_PRE_F2 | R/W | 0h |
Sets the Prescaler
value. |
14-12 | FRAC_ORDER_F2 | R/W | 0h |
Select the order
of the Delta Sigma modulator. |
11-0 | PLL_N_F2 | R/W | 28h |
Set the integer portion of the N-divider value. Maximum value is 1023. |