ZHCSP40B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | EXTVCO_CP_POL | EXTVCO_CP_IDN | ||||
R/W-8h | R/W-0h | R/W-10h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-6 | R/W | 8h | Program 8h to this field. | |
5 | EXTVCO_CP_POL | R/W | 0h | Sets the phase
detector polarity for external VCO in PLL mode operation.
Positive means VCO frequency increases directly proportional to
Vtune voltage. |
4-0 | EXTVCO_CP_IDN | R/W | 10h | Set the base
charge pump current for external VCO in PLL mode operation. The
total base charge pump current is equal to EXTVCO_CP_IDN +
EXTVCO_CP_IUP. EXTVCO_CP_IDN must be equal to EXTVCO_CP_IUP.
Only even number values are supported. |