ZHCSP40B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
When using internal VCO mode, the charge pump output is the CPout pin and the base charge pump current is programmable in 156.25 µA increments set by the CP_IUP and CP_IDN fields (see Table 7-2). This value is doubled and then multiplied by the charge pump gain value specified in Table 7-3.
CP_IUP, CP_IDN | BASE CHARGE PUMP CURRENT (µA) |
---|---|
0 | Tri-State |
1 | 156.25 |
2 | 312.5 |
3 | 468.75. |
... | ... |
7 | 1093.75 |
8 or 16 | 1250 |
9 or 17 | 1406.25 |
... | |
15 or 23 | 2343.75 |
24 | 2500 |
25 | 2656.25 |
... | |
31 | 3593.75 |
CP_GAIN | GAIN MULTIPLIER |
---|---|
0 | 1X |
1 | 2X |
2 | 1.5X |
3 | 2.5X |