ZHCSNF1 February 2021 BQ25960
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VAC1, VAC2 | Input voltage at VAC1 and VAC2 | 12 | V | ||
| VBUS | Input voltage at VBUS | 12 | V | ||
| PMID | Input voltage at PMID | 12 | V | ||
| PMID-CFH1, PMID-CFH2 | Voltage across QCH1, QCH2 | 6 | V | ||
| CFH1-VOUT, CFH2-VOUT | Voltage across QDH1, QDH2 | 6 | V | ||
| VOUT-CFL1, VOUT-CFL2 | Voltage across QCL1, QCL2 | 6 | V | ||
| CFL1, CFL2 | Voltage across QDL1, QDL2 | 6 | V | ||
| ICHG | Charging current | 8 | A | ||
| TA | Ambient temperature | –40 | 85 | °C | |
| TJ | Junction temperature | –40 | 120 | °C | |
| CCFLY | Effective CFLY capacitance | 6.6 | 20 | µF | |
| CVBUS | Effective VBUS capacitance | 0.2 | 1 | µF | |
| CPMID | Effective PMID capacitance | 2 | 10 | µF | |
| COUT | Effective VOUT capacitance | 2 | 10 | µF | |
| CREGN | Effective REGN capacitance | 1 | 4.7 | µF | |
| CDRV | Effective DRV capacitance | 44 | 220 | nF | |