ZHCSNF1 February 2021 BQ25960
PRODUCTION DATA
VAC1 and VAC2 short to VBUS, ACDRV1 and ACDRV2 short to ground |
VAC1 connected to input source 1, VBUS connected to input source 2, VAC2 short to VBUS, ACDRV1 active, ACDRV2 short to ground |
VAC1 connected to input source 1, VAC2 connected to input source 2, ACDRV1 and ACDRV2 active |
VAC1 connected to input source, VAC2 short to VBUS, ACDRV1 active, ACDRV2 short to ground |
VAC1 connected to input source 1, VBUS connected to input source 2, VAC2 short to VBUS, ACDRV1 active, ACDRV2 short to ground |
VAC1 connected to input source 1, VAC2 connected to input source 2, ACDRV1 and ACumDRV2 active |