ZHCSNF1 February 2021 BQ25960
PRODUCTION DATA
FUNCTION | BQ25960 | BQ25970 | BQ25968 |
BQ25980 |
---|---|---|---|---|
Package | YBG-36 | YFF-56 | YFF-56 | YFF-80 |
Die size | 6.5 mm2 | 9.5 mm2 | 9.5 mm2 | 13.2 mm2 |
Battery | 1 cell | 1 cell | 1 cell | 2 cell |
Input MUX control | Dual input power MUX control | Single OVPFET | Single OVPFET | Dual input power MUX control |
Bypass Mode | Yes | No | No | Yes |
Recommended 8-A charging current | 8 A | 8 A | 6 A | 8 A |