ZHCSNF1 February 2021 BQ25960
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VAC1, VAC2 (converter not switching) | –2 | 40 | V |
VBUS (converter not switching) | –2 | 20 | V | |
PMID (converter not switching) | –0.3 | 20 | V | |
ACDRV1, ACDRV2 | –0.3 | 30 | V | |
CFL1, CFL2 | –0.3 | 7 | V | |
CFH1 to VOUT, CFH2 to VOUT | –0.3 | 7 | V | |
VOUT | –0.3 | 7 | V | |
BATP, BATN_SRP | –0.3 | 6 | V | |
INT, SDA, SCL, CDRVL_ADDRMS, SRN_SYNCIN, TSBAT_SYNCOUT, TSBUS | –0.3 | 6 | V | |
CDRVH | –0.3 | 20 | V | |
Output Sink Current | INT | 6 | mA | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –55 | 150 | °C |