ZHCSNF1 February 2021 BQ25960
PRODUCTION DATA
The device requires a cap between the CDRVH and CDRVL_ADDRMS pin to operate correctly. The CDRVL_ADDRMS pin also allows setting the default I2C address and device operation mode. Pull to GND with a resistor for the desired setting shown in Table 9-6. The surface mount resistor with ±1% tolerance is recommended. After POR, the host can read back the device's configuration from MS register (REG12[1:0]).
RADDRMS (kΩ) | I2C ADDRESS | CONFIGURATION |
---|---|---|
>75.0 | 0x65 | Standalone |
6.19 | 0x67 | Standalone |
8.06 | 0x66 | Dual charger (Secondary) |
10.5 | 0x66 | Dual charger (Primary) |
14.0 | 0x66 | Standalone |
18.2 | 0x67 | Dual charger (Secondary) |
27.4 | 0x65 | Dual charger (Primary) |