ZHCSGM5A August 2017 – November 2017 TLV320AIC3109-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PLL | PLL Q | PLL P | |||||
R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PLL | 0h | PLL control bit. 0: PLL is disabled 1: PLL is enabled |
|
6:3 | PLL Q | 0010h | These bits control the PLL Q value. 0000: Q = 16 0001: Q = 17 0010: Q = 2 0011: Q = 3 0100: Q = 4 … 1110: Q = 14 1111: Q = 15 |
|
PLL P | 0h | These bits control the PLL P value. 000: P = 8 001: P = 1 010: P = 2 011: P = 3 100: P = 4 101: P = 5 110: P = 6 111: P = 7 |