ZHCSGM5A August 2017 – November 2017 TLV320AIC3109-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | HPCOM Output Driver Configuration Control | Short-Circuit Protection Control | Short-Circuit Protection Mode Control | 0 | ||
R-0h | R-0h | R/W-0h | R/W-0h | R/W-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | Reserved | R | 0h | Reserved. Always write zeros to these register bits. |
5:3 | HPCOM Output Driver Configuration Control | R/W | 0h | HPCOM output driver configuration control. 000: HPCOM is configured as a differential of HPOUT 001: HPCOM is configured as a constant VCM output 010: HPCOM is configured as independent single-ended output 011-111: Reserved |
2 | Short-Circuit Protection Control | R/W | 0h | Short-circuit protection control. 0: Short-circuit protection on all high-power output drivers is disabled 1: Short-circuit protection on all high-power output drivers is enabled |
1 | Short-Circuit Protection Mode Control | R/W | 0h | Short-circuit protection mode control. 0: If short-circuit protection is enabled, the maximum current is limited to the load 1: If short-circuit protection is enabled, the output driver is automatically powered down when a short is detected |
0 | Reserved | R | 0h | Reserved. Always write a zero to this bit. |