ZHCSGM5A August 2017 – November 2017 TLV320AIC3109-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MICBIAS Level Control | 0 | 0 | 0 | 0 | 0 | 0 | |
R/W-0h | R-0h | R-0h | R-0h | R-Xh | R-Xh | R-Xh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | MICBIAS Level Control | R/W | 0h | MICBIAS level control. 00: MICBIAS output is powered down 01: MICBIAS output is powered to 2 V 10: MICBIAS output is powered to 2.5 V 11: MICBIAS output is connected to AVDD |
5:3 | Reserved | R | 0h | Reserved. Always write zeros to these bits |
2:1 | Reserved | R | 1h | Reserved. Always write ones to these bits. |
0 | Reserved | R | 0h | Reserved. Always write zero to this bit. |