ZHCSGM5A August 2017 – November 2017 TLV320AIC3109-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | HPOUT Short-Circuit Detection Status | 0 | HPCOM Short-Circuit Detection Status | 0 | Headset Detection Status | ADC AGC Noise Gate Status | 0 |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved. Always write zero to this bit. |
6 | HPOUT Short-Circuit Detection Status | R | 0h | HPOUT short-circuit detection status. 0: No short circuit detected at HPOUT driver 1: Short circuit detected at HPOUT driver |
5 | Reserved | R | 0h | Reserved. Always write zero to this bit. |
4 | HPCOM Short-Circuit Detection Status | R | 0h | HPCOM short-circuit detection status. 0: No short circuit detected at HPCOM driver 1: Short circuit detected at HPCOM driver |
3 | Reserved | R | 0h | Reserved. Always write zero to this bit. |
2 | Headset Detection Status | R | 0h | Headset detection status. 0: No headset insertion or removal is detected 1: Headset insertion or removal is detected |
1 | ADC AGC Noise Gate Status | R | 0h | ADC AGC noise gate status. 0: DC signal power is greater than or equal to noise threshold for AGC 1: ADC signal power is less than noise threshold for AGC |
0 | Reserved | R | 0h | Reserved. Always write zero to this bit. |