ZHCSGM5A August 2017 – November 2017 TLV320AIC3109-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADC PGA Status | ADC Power Status | AGC Signal Detection Status | AGC Saturation Flag | 0 | 0 | 0 | 0 |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ADC PGA Status | R | 0h | ADC PGA status. 0: Applied gain and programmed gain are not the same 1: Applied gain = programmed gain |
6 | ADC Power Status | R | 0h | ADC power status. 0: ADC is in a power-down state 1: ADC is in a power-up state |
5 | AGC Signal Detection Status | R | 0h | AGC signal detection status. 0: Signal power is greater than or equal to noise threshold 1: Signal power is less than noise threshold |
4 | AGC Saturation Flag | R | 0h | AGC saturation flag. 0: AGC is not saturated 1: AGC gain applied = maximum allowed gain for AGC |
3:0 | Reserved | R | 0h | Reserved. Always write zeros to these bits. |