ZHCSGM5A August 2017 – November 2017 TLV320AIC3109-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | Page Select Bit |
X-0h | X-0h | X-0h | X-0h | X-0h | X-0h | X-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:1 | Reserved | X | 0h | Reserved. Always write zeros to these bits. |
0 | Page Select Bit | R/W | 0h | Page select bit. Writing zero to this bit sets page 0 as the active page for following register accesses. Writing a one to this bit sets page 1 as the active page for following register accesses. This register bit is recommended to be read back after each write to ensure that the proper page is being accessed for future register read/writes. This register has the same functionality on page 0 and page 1. |