ZHCSGM5A August 2017 – November 2017 TLV320AIC3109-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PGA Output Routing Control | PGA to HPOUT Analog Volume Control | ||||||
R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PGA Output Routing Control | R/W | 0h | PGA output routing control. 0: PGA is not routed to HPOUT 1: PGA is routed to HPOUT |
6:0 | PGA to HPOUT Analog Volume Control | R/W | 0h | PGA to HPOUT analog volume control. For 7-bit register settings versus analog gain values, see Table 6. |