ZHCSGM5A August 2017 – November 2017 TLV320AIC3109-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LEFT_LOP/M Output Level Control | LEFT_LOP/M Mute | 0 | LEFT_LOP/M Volume Control Status | LEFT_LOP/M Power Status | |||
R/W-0h | R/W-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | LEFT_LOP/M Output Level Control | R/W | 0h | LEFT_LOP, LEFT_LOM output level control. 0000: Output level control = 0 dB 0001: Output level control = 1 dB 0010: Output level control = 2 dB ... 1000: Output level control = 8 dB 1001: Output level control = 9 dB 1010–1111: Reserved; do not write these sequences to these register bits |
3 | LEFT_LOP/M Mute | R/W | 0h | LEFT_LOP, LEFT_LOM mute. 0: LEFT_LOP, LEFT_LOM are muted 1: LEFT_LOP, LEFT_LOM are not muted |
2 | Reserved | R | 0h | Reserved. Always write zero to this bit. |
1 | LEFT_LOP/M Volume Control Status | R | 0h | LEFT_LOP, LEFT_LOM volume control status. 0: All programmed gains to LEFT_LOP, LEFT_LOM are applied 1: Not all programmed gains to LEFT_LOP, LEFT_LOM are applied yet |
0 | LEFT_LOP/M Power Status | R | 0h | LEFT_LOP, LEFT_LOM power status. 0: LEFT_LOP, LEFT_LOM is not fully powered up 1: LEFT_LOP, LEFT_LOM is fully powered up |