ZHCSGM5A August 2017 – November 2017 TLV320AIC3109-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Audio Effects Filter D1 Coefficient LSB | |||||||
R/W-1h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | Audio Effects Filter D1 Coefficient LSB | R/W | 1000 0011h | Audio effects filter D1 coefficient LSB. The 16-bit integer contained in the MSB and LSB registers for this coefficient are interpreted as a 2's-complement integer with possible values ranging from –32,768 to 32,767. |