ZHCSGM5A August 2017 – November 2017 TLV320AIC3109-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | CODEC_CLKIN Source Selection |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:1 | Reserved | R | 0h | Reserved. Always write zeros to these bits. |
0 | CODEC_CLKIN Source Selection | R/W | 0h | CODEC_CLKIN source selection. 0: CODEC_CLKIN uses PLLDIV_OUT 1: CODEC_CLKIN uses CLKDIV_OUT |