SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
Internal clocks and interrupts can be brought out to I/O pins via the digital test bus (DTB). For more information on configuring the DTB for clock or interrupt signals see Chapter 111 and Chapter 62.
SVTSEL | Module |
---|---|
0 | Disabled |
1 | Internal Use Only |
2 | Internal Use Only |
3 | Internal Use Only |
4 | Internal Use Only |
5 | Internal Use Only |
6 | Internal Use Only |
7 | Internal Use Only |
8 | Internal Use Only |
9 | Internal Use Only |
10 | Internal Use Only |
11 | Internal Use Only |
12 | Internal Use Only |
13 | Internal Use Only |
14 | EVTSVT |
15 | Internal Use Only |
16 | Internal Use Only |
17 | Internal Use Only |
18 | Internal Use Only |
ULLSEL | Module |
---|---|
0 | SVT/MCU DTB |
1 | CKMD |
2 | EVTULL |
3 | Internal Use Only |
4 | Internal Use Only |
5 | Internal Use Only |
6 | Internal Use Only |
7 | Internal Use Only |
8 | Internal Use Only |
9 | Internal Use Only |