SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
SPI performs serial-to-parallel conversion on data received from a peripheral device. The CPU accesses data, control, and status information. Internal FIFO memories buffer the transmit and receive paths, allowing independent storage of up to eight 16-bit values in both transmit and receive modes. The SPI also supports the μDMA interface. The TX and RX FIFOs can be programmed as destination or source addresses in the μDMA module. The μDMA operation is enabled by setting the appropriate bits in the SPI:DMACR register. The SPI module also includes a CRC engine that can be used for data checking during SPI transmission. If SPI is not being used, this can act as a general-purpose CRC engine. Additional capability is added to enable the SPI module to be used efficiently with an external controller in a transceiver setup by allowing atomic operations to update header information in the FIFO, including atomic FIFO pointers reset capability.