SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
The STARTCFG register can be used to synchronize multiple timers. The LGPT timers are configured in the following manner to synch to LGPT0:
LGPTn.CTL[2:0] MODE bit field | SYNC MODE |
---|---|
0 | Disable |
1 | Not Synchronous |
2 | Not Synchronous |
3 | Not Synchronous |
4 | Not Synchronous |
5 | Count Up Once - Synchronous to another LGPT |
6 | Count Up Periodically - Synchronous to another LGPT |
7 | Count Up and Down Periodically - Synchronous to another LGPT |
The timers are started when LGPT0 starts by changing the CTL.MODE field from SYNC mode to the respective active mode.