SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
The capture event is selected by writing EVTULL.RTCCPTSEL[5:0] PUBID bit field. Event capture can occur on either the rising or falling edge of the event by setting or clearing the RTC.CH1CFG[0] EDGE bit. Capture is armed by setting the RTC.ARMSET[1] CH1 bit. Once capture is armed the RTC.CH1CC8U[20:0] bit field is updated with the value from the RTC.TIME8U[31:0] VAL bit field at the time the capture event occurs.