SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
Table 22-1 lists the memory-mapped registers for the LRFDDBELL registers. All register offset addresses not listed in Table 22-1 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
0h | DESC | Description | Go |
4h | CLKCTL | Clock control | Go |
8h | DMACFG | DMA Configuration | Go |
Ch | SYSTIMOEV | Systimer Output Event Control Register | Go |
10h | SYSTDMATRIG | System DMA Trigger | Go |
14h | GPOSEL0 | GPO control | Go |
18h | GPOSEL1 | GPO control | Go |
44h | IMASK0 | Interrupt mask | Go |
48h | RIS0 | Raw interrupt status | Go |
4Ch | MIS0 | Masked interrupt status | Go |
50h | ISET0 | Interrupt set | Go |
54h | ICLR0 | Interrupt clear | Go |
84h | IMASK1 | Interrupt mask | Go |
88h | RIS1 | Raw interrupt status | Go |
8Ch | MIS1 | Masked interrupt status | Go |
90h | ISET1 | Interrupt set | Go |
94h | ICLR1 | Interrupt clear | Go |
C4h | IMASK2 | Interrupt mask | Go |
C8h | RIS2 | Raw interrupt status | Go |
CCh | MIS2 | Masked interrupt status | Go |
D0h | ISET2 | Interrupt set | Go |
D4h | ICLR2 | Interrupt clear | Go |
Complex bit access types are encoded to fit into small table cells. Table 22-2 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |
DESC is shown in Table 22-3.
Return to the Summary Table.
Description.
This register identifies the peripheral and its exact version.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-16 | MODULEID | R/W | 141h | Module identifier used to uniquely identify this IP. |
15-12 | STDIPOFF | R/W | 1h | Standard IP MMR block offset. Standard IP MMRs are the set of from aggregated IRQ registers till DTB.
0h = STDIP MMRs do not exist 1h = These MMRs begin at offset 64*STDIPOFF from IP base address |
11-8 | INSTNUM | R/W | 0h | IP Instance Number. If multiple instances of IP exist in the device, this field can identify the instance number |
7-4 | MAJREV | R/W | 1h | Major rev of the IP |
3-0 | MINREV | R/W | 0h | Minor rev of the IP |
CLKCTL is shown in Table 22-4.
Return to the Summary Table.
Controls the functional clock gates for the individual sub-modules.
Writing a bit to zero does not necessarily switch off the corresponding clock. It can also be requested internally.
A clock will only be switched off if internal and external requests are removed
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-14 | RESERVED | R | 0h | Reserved |
13 | DEM | R/W | 0h | Enable the clock to the demodulator. The modem will request this clock automatically. This bit is to force the clock to be free running
0h = Clock not requested 1h = Clock is requested |
12 | MOD | R/W | 0h | Enable the clock to the modulator. Modem will request this clock automatically, this bit is to force the modulator clock to be free running.
0h = Clock not requested 1h = Clock is requested |
11 | S2RRAM | R/W | 0h | Enable the clock to the S2R RAM
0h = Clock not requested 1h = Clock is requested |
10 | BUFRAM | R/W | 0h | Enable the clock to the BUFRAM
0h = Clock not requested 1h = Clock is requested |
9 | DSBRAM | R/W | 0h | Enable the clock to the DSB RAM
0h = Clock not requested 1h = Clock is requested |
8 | RFERAM | R/W | 0h | Enable the clock to the RFE RAM
0h = Clock not requested 1h = Clock is requested |
7 | MCERAM | R/W | 0h | Enable the clock to the MCE RAM
0h = Clock not requested 1h = Clock is requested |
6 | PBERAM | R/W | 0h | Enable the clock to the PBE RAM
0h = Clock not requested 1h = Clock is requested |
5 | TRC | R/W | 0h | Enable the clock to the Tracer
0h = Clock not requested 1h = Clock is requested |
4 | S2R | R/W | 0h | Enable the clock to Samples2RAM
0h = Clock not requested 1h = Clock is requested |
3 | RFE | R/W | 0h | Enable the clock to the RFE
0h = Clock not requested 1h = Clock is requested |
2 | MDM | R/W | 0h | Enable the clock to the Modem
0h = Clock not requested 1h = Clock is requested |
1 | PBE | R/W | 0h | Enable the clock to the PBE
0h = Clock not requested 1h = Clock is requested |
0 | BRIDGE | R/W | 1h | Clock enable to AHB bridge. The bridge will request it's own clock, this bit it to override that feature to have a free running clock.
0h = Clock not requested 1h = Clock is requested |
DMACFG is shown in Table 22-5.
Return to the Summary Table.
DMA Configuration
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-3 | RESERVED | R | 0h | Reserved |
2-1 | TRIGSRC | R/W | 0h | Select DMA trigger source
0h = The DMA is triggered by the PBE FW trigger 1h = The DMA is triggered by the MCE FW trigger 2h = The DMA is triggered by the MCE FW trigger 3h = The DMA is triggered from the FIFO. See the FIFO configration register for what FIFO event will generate the trigger |
0 | EN | R/W | 0h | Enables the DMA interface
0h = Disable DMA interface, no activity on interface 1h = Enable DMA interface. The triggers are able to give activity on the interface |
SYSTIMOEV is shown in Table 22-6.
Return to the Summary Table.
Systimer Output Event Control Register.
Controls routing of internal events to the three systimer output events
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-12 | RESERVED | R | 0h | Reserved |
11-8 | SRC2 | R/W | 0h | Select source of systimer output event 2 (capture source)
0h = Output not enabled, always 0. 1h = RFE FW systimer capture event 0 2h = RFE FW systimer capture event 1 3h = RFE FW systimer capture event 2 4h = MCE FW systimer capture event 0 5h = MCE FW systimer capture event 1 6h = MCE FW systimer capture event 2 7h = MDM HW event 0 8h = MDM HW event 1 9h = MDM HW event 2 Ah = PBE FW systimer capture event 0 Bh = PBE FW systimer capture event 1 Ch = PBE FW systimer capture event 2 |
7-4 | SRC1 | R/W | 0h | Select source of systimer output event 1 (capture source)
0h = Output not enabled, always 0. 1h = RFE FW systimer capture event 0 2h = RFE FW systimer capture event 1 3h = RFE FW systimer capture event 2 4h = MCE FW systimer capture event 0 5h = MCE FW systimer capture event 1 6h = MCE FW systimer capture event 2 7h = MDM HW event 0 8h = MDM HW event 1 9h = MDM HW event 2 Ah = PBE FW systimer capture event 0 Bh = PBE FW systimer capture event 1 Ch = PBE FW systimer capture event 2 |
3-0 | SRC0 | R/W | 0h | Select source of systimer output event 0 (capture source)
0h = Output not enabled, always 0. 1h = RFE FW systimer capture event 0 2h = RFE FW systimer capture event 1 3h = RFE FW systimer capture event 2 4h = MCE FW systimer capture event 0 5h = MCE FW systimer capture event 1 6h = MCE FW systimer capture event 2 7h = MDM HW event 0 8h = MDM HW event 1 9h = MDM HW event 2 Ah = PBE FW systimer capture event 0 Bh = PBE FW systimer capture event 1 Ch = PBE FW systimer capture event 2 |
SYSTDMATRIG is shown in Table 22-7.
Return to the Summary Table.
System DMA Trigger
Manual triggering of systimer capture event or DMA trigger
This comes on top of any HW driven sources configured in SYSTIMOEV
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-4 | RESERVED | R | 0h | Reserved |
3 | DMA | W | 0h | Trigger a DMA request from the Radio
0h = DMA not manually triggered 1h = DMA request manually triggered |
2 | SYST2 | W | 0h | Trigger a capture event on systimer event 0 from the radio
0h = Not capture event triggered 1h = Capture event triggered |
1 | SYST1 | W | 0h | Trigger a capture event on systimer event 0 from the radio
0h = Not capture event triggered 1h = Capture event triggered |
0 | SYST0 | W | 0h | Trigger a capture event on systimer event 0 from the radio
0h = Not capture event triggered 1h = Capture event triggered |
GPOSEL0 is shown in Table 22-8.
Return to the Summary Table.
Controls routing of GPO signals from MDM, RFE and PBE to the radio GPO lines
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-29 | RESERVED | R | 0h | Reserved |
28-24 | SRC3 | R/W | 0h | Select source of radio GPO line 3
0h = Output not enabled 1h = Select PBE GPO line 0 2h = Select PBE GPO line 1 3h = Select PBE GPO line 2 4h = Select PBE GPO line 3 5h = Select PBE GPO line 4 6h = Select PBE GPO line 5 7h = Select PBE GPO line 6 8h = Select PBE GPO line 7 9h = Select MCE GPO line 0 Ah = Select MCE GPO line 1 Bh = Select MCE GPO line 2 Ch = Select MCE GPO line 3 Dh = Select MCE GPO line 4 Eh = Select MCE GPO line 5 Fh = Select MCE GPO line 6 10h = Select MCE GPO line 7 11h = Select RFE GPO line 0 12h = Select RFE GPO line 1 13h = Select RFE GPO line 2 14h = Select RFE GPO line 3 15h = Select RFE GPO line 4 16h = Select RFE GPO line 5 17h = Select RFE GPO line 6 18h = Select RFE GPO line 7 19h = Select RFCTRC GPO line 3 |
23-21 | RESERVED | R | 0h | Reserved |
20-16 | SRC2 | R/W | 0h | Select source of radio GPO line 2
0h = Output not enabled 1h = Select PBE GPO line 0 2h = Select PBE GPO line 1 3h = Select PBE GPO line 2 4h = Select PBE GPO line 3 5h = Select PBE GPO line 4 6h = Select PBE GPO line 5 7h = Select PBE GPO line 6 8h = Select PBE GPO line 7 9h = Select MCE GPO line 0 Ah = Select MCE GPO line 1 Bh = Select MCE GPO line 2 Ch = Select MCE GPO line 3 Dh = Select MCE GPO line 4 Eh = Select MCE GPO line 5 Fh = Select MCE GPO line 6 10h = Select MCE GPO line 7 11h = Select RFE GPO line 0 12h = Select RFE GPO line 1 13h = Select RFE GPO line 2 14h = Select RFE GPO line 3 15h = Select RFE GPO line 4 16h = Select RFE GPO line 5 17h = Select RFE GPO line 6 18h = Select RFE GPO line 7 19h = Select RFCTRC GPO line 2 |
15-13 | RESERVED | R | 0h | Reserved |
12-8 | SRC1 | R/W | 0h | Select source of radio GPO line 1
0h = Output not enabled 1h = Select PBE GPO line 0 2h = Select PBE GPO line 1 3h = Select PBE GPO line 2 4h = Select PBE GPO line 3 5h = Select PBE GPO line 4 6h = Select PBE GPO line 5 7h = Select PBE GPO line 6 8h = Select PBE GPO line 7 9h = Select MCE GPO line 0 Ah = Select MCE GPO line 1 Bh = Select MCE GPO line 2 Ch = Select MCE GPO line 3 Dh = Select MCE GPO line 4 Eh = Select MCE GPO line 5 Fh = Select MCE GPO line 6 10h = Select MCE GPO line 7 11h = Select RFE GPO line 0 12h = Select RFE GPO line 1 13h = Select RFE GPO line 2 14h = Select RFE GPO line 3 15h = Select RFE GPO line 4 16h = Select RFE GPO line 5 17h = Select RFE GPO line 6 18h = Select RFE GPO line 7 19h = Select RFCTRC GPO line 1 |
7-5 | RESERVED | R | 0h | Reserved |
4-0 | SRC0 | R/W | 0h | Select source of radio GPO line 0
0h = Output not enabled 1h = Select PBE GPO line 0 2h = Select PBE GPO line 1 3h = Select PBE GPO line 2 4h = Select PBE GPO line 3 5h = Select PBE GPO line 4 6h = Select PBE GPO line 5 7h = Select PBE GPO line 6 8h = Select PBE GPO line 7 9h = Select MCE GPO line 0 Ah = Select MCE GPO line 1 Bh = Select MCE GPO line 2 Ch = Select MCE GPO line 3 Dh = Select MCE GPO line 4 Eh = Select MCE GPO line 5 Fh = Select MCE GPO line 6 10h = Select MCE GPO line 7 11h = Select RFE GPO line 0 12h = Select RFE GPO line 1 13h = Select RFE GPO line 2 14h = Select RFE GPO line 3 15h = Select RFE GPO line 4 16h = Select RFE GPO line 5 17h = Select RFE GPO line 6 18h = Select RFE GPO line 7 19h = Select RFCTRC GPO line 0 |
GPOSEL1 is shown in Table 22-9.
Return to the Summary Table.
Controls routing of GPO signals from MDM, RFE and PBE to the radio GPO lines
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-29 | RESERVED | R | 0h | Reserved |
28-24 | SRC7 | R/W | 0h | Select source of radio GPO line 7
0h = No output not enabled 1h = Select PBE GPO line 0 2h = Select PBE GPO line 1 3h = Select PBE GPO line 2 4h = Select PBE GPO line 3 5h = Select PBE GPO line 4 6h = Select PBE GPO line 5 7h = Select PBE GPO line 6 8h = Select PBE GPO line 7 9h = Select MCE GPO line 0 Ah = Select MCE GPO line 1 Bh = Select MCE GPO line 2 Ch = Select MCE GPO line 3 Dh = Select MCE GPO line 4 Eh = Select MCE GPO line 5 Fh = Select MCE GPO line 6 10h = Select MCE GPO line 7 11h = Select RFE GPO line 0 12h = Select RFE GPO line 1 13h = Select RFE GPO line 2 14h = Select RFE GPO line 3 15h = Select RFE GPO line 4 16h = Select RFE GPO line 5 17h = Select RFE GPO line 6 18h = Select RFE GPO line 7 19h = Select RFCTRC GPO line 7 |
23-21 | RESERVED | R | 0h | Reserved |
20-16 | SRC6 | R/W | 0h | Select source of radio GPO line 6
0h = No output not enabled 1h = Select PBE GPO line 0 2h = Select PBE GPO line 1 3h = Select PBE GPO line 2 4h = Select PBE GPO line 3 5h = Select PBE GPO line 4 6h = Select PBE GPO line 5 7h = Select PBE GPO line 6 8h = Select PBE GPO line 7 9h = Select MCE GPO line 0 Ah = Select MCE GPO line 1 Bh = Select MCE GPO line 2 Ch = Select MCE GPO line 3 Dh = Select MCE GPO line 4 Eh = Select MCE GPO line 5 Fh = Select MCE GPO line 6 10h = Select MCE GPO line 7 11h = Select RFE GPO line 0 12h = Select RFE GPO line 1 13h = Selevt RFE GPO line 2 14h = Select RFE GPO line 3 15h = Select RFE GPO line 4 16h = Select RFE GPO line 5 17h = Select RFE GPO line 6 18h = Select RFE GPO line 7 19h = Select RFCTRC GPO line 6 |
15-13 | RESERVED | R | 0h | Reserved |
12-8 | SRC5 | R/W | 0h | Select source of radio GPO line 5
0h = No output not enabled 1h = Select PBE GPO line 0 2h = Select PBE GPO line 1 3h = Select PBE GPO line 2 4h = Select PBE GPO line 3 5h = Select PBE GPO line 4 6h = Select PBE GPO line 5 7h = Select PBE GPO line 6 8h = Select PBE GPO line 7 9h = Select MCE GPO line 0 Ah = Select MCE GPO line 1 Bh = Select MCE GPO line 2 Ch = Select MCE GPO line 3 Dh = Select MCE GPO line 4 Eh = Select MCE GPO line 5 Fh = Select MCE GPO line 6 10h = Select MCE GPO line 7 11h = Select RFE GPO line 0 12h = Select RFE GPO line 1 13h = Select RFE GPO line 2 14h = Select RFE GPO line 3 15h = Select RFE GPO line 4 16h = Select RFE GPO line 5 17h = Select RFE GPO line 6 18h = Select RFE GPO line 7 19h = Select RFCTRC GPO line 5 |
7-5 | RESERVED | R | 0h | Reserved |
4-0 | SRC4 | R/W | 0h | Select source of radio GPO line 4
0h = No output not enabled 1h = Select PBE GPO line 0 2h = Select PBE GPO line 1 3h = Select PBE GPO line 2 4h = Select PBE GPO line 3 5h = Select PBE GPO line 4 6h = Select PBE GPO line 5 7h = Select PBE GPO line 6 8h = Select PBE GPO line 7 9h = Select MCE GPO line 0 Ah = Select MCE GPO line 1 Bh = Select MCE GPO line 2 Ch = Select MCE GPO line 3 Dh = Select MCE GPO line 4 Eh = Select MCE GPO line 5 Fh = Select MCE GPO line 6 10h = Select MCE GPO line 7 11h = Select RFE GPO line 0 12h = Select RFE GPO line 1 13h = Select RFE GPO line 2 14h = Select RFE GPO line 3 15h = Select RFE GPO line 4 16h = Select RFE GPO line 5 17h = Select RFE GPO line 6 18h = Select RFE GPO line 7 19h = Select RFCTRC GPO line 4 |
IMASK0 is shown in Table 22-10.
Return to the Summary Table.
Interrupt mask.
This register selects interrupt sources which are allowed to pass from RIS to MIS when the corresponding bit-fields are set to 1.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | SYSTIM2 | R/W | 0h | SYSTIM2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
30 | SYSTIM1 | R/W | 0h | SYSTIM1 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
29 | SYSTIM0 | R/W | 0h | SYSTIM0 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
28 | MDMDONE | R/W | 0h | MDMDONE event
0h = Disable interrupt mask 1h = Enable interrupt mask |
27 | MDMIN | R/W | 0h | MDMIN event
0h = Disable interrupt mask 1h = Enable interrupt mask |
26 | MDMOUT | R/W | 0h | MDMOUT event
0h = Disable interrupt mask 1h = Enable interrupt mask |
25 | MDMSOFT2 | R/W | 0h | MDMSOFT2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
24 | MDMSOFT1 | R/W | 0h | MDMSOFT2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
23 | MDMSOFT0 | R/W | 0h | MDMSOFT2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
22 | RFEDONE | R/W | 0h | RFEDONE event
0h = Disable interrupt mask 1h = Enable interrupt mask |
21 | RFESOFT1 | R/W | 0h | RFESOFT1 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
20 | RFESOFT0 | R/W | 0h | RFESOFT0 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
19 | LOCK | R/W | 0h | LOCK event
0h = Disable interrupt mask 1h = Enable interrupt mask |
18 | LOL | R/W | 0h | LOSS_OF_LOCK event
0h = Disable interrupt mask 1h = Enable interrupt mask |
17 | TXFIFO | R/W | 0h | TXFIFO event
0h = Disable interrupt mask 1h = Enable interrupt mask |
16 | RXFIFO | R/W | 0h | RXFIFO event
0h = Disable interrupt mask 1h = Enable interrupt mask |
15 | PBE15 | R/W | 0h | PBE15 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
14 | PBE14 | R/W | 0h | PBE14 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
13 | PBE13 | R/W | 0h | PBE13 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
12 | PBE12 | R/W | 0h | PBE12 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
11 | PBE11 | R/W | 0h | PBE11 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
10 | PBE10 | R/W | 0h | PBE10 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
9 | RESERVED | R | 0h | Reserved |
8 | PBE8 | R/W | 0h | PBE8 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
7 | PBE7 | R/W | 0h | PBE7 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
6 | PBE6 | R/W | 0h | PBE6 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
5 | PBE5 | R/W | 0h | PBE5 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
4 | PBE4 | R/W | 0h | PBE4 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
3 | PBE3 | R/W | 0h | PBE3 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
2 | PBE2 | R/W | 0h | PBE2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
1 | PBE1 | R/W | 0h | PBE1 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
0 | PBE0 | R/W | 0h | PBE0 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
RIS0 is shown in Table 22-11.
Return to the Summary Table.
Raw interrupt status. This register reflects the state of all pending interrupts, regardless of masking. This register allows the user to implement a poll scheme. A flag set in this register can be cleared by writing 1 to the corresponding ICLR register bit.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | SYSTIM2 | R | 0h | SYSTIM2 event
0h = Interrupt did not occur 1h = Interrupt occurred |
30 | SYSTIM1 | R | 0h | SYSTIM1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
29 | SYSTIM0 | R | 0h | SYSTIM0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
28 | MDMDONE | R | 0h | MDMDONE event
0h = Interrupt did not occur 1h = Interrupt occurred |
27 | MDMIN | R | 0h | MDMIN event
0h = Interrupt did not occur 1h = Interrupt occurred |
26 | MDMOUT | R | 0h | MDMOUT event
0h = Interrupt did not occur 1h = Interrupt occurred |
25 | MDMSOFT2 | R | 0h | MDMSOFT event
0h = Interrupt did not occur 1h = Interrupt occurred |
24 | MDMSOFT1 | R | 0h | MDMSOFT1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
23 | MDMSOFT0 | R | 0h | MDMSOFT event
0h = Interrupt did not occur 1h = Interrupt occurred |
22 | RFEDONE | R | 0h | RFEDONE event
0h = Interrupt did not occur 1h = Interrupt occurred |
21 | RFESOFT1 | R | 0h | RFESOFT1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
20 | RFESOFT0 | R | 0h | RFESOFT0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
19 | LOCK | R | 0h | LOCK event
0h = Interrupt did not occur 1h = Interrupt occurred |
18 | LOL | R | 0h | LOSS_OF_LOCK event
0h = Interrupt did not occur 1h = Interrupt occurred |
17 | TXFIFO | R | 0h | TXFIFO event
0h = Interrupt did not occur 1h = Interrupt occurred |
16 | RXFIFO | R | 0h | RXFIFO event
0h = Interrupt did not occur 1h = Interrupt occurred |
15 | PBE15 | R | 0h | PBE15 event
0h = Interrupt did not occur 1h = Interrupt occurred |
14 | PBE14 | R | 0h | PBE14 event
0h = Interrupt did not occur 1h = Interrupt occurred |
13 | PBE13 | R | 0h | PBE13 event
0h = Interrupt did not occur 1h = Interrupt occurred |
12 | PBE12 | R | 0h | PBE12 event
0h = Interrupt did not occur 1h = Interrupt occurred |
11 | PBE11 | R | 0h | PBE11 event
0h = Interrupt did not occur 1h = Interrupt occurred |
10 | PBE10 | R | 0h | PBE10 event
0h = Interrupt did not occur 1h = Interrupt occurred |
9 | PBE9 | R | 0h | PBE9 event
0h = Interrupt did not occur 1h = Interrupt occurred |
8 | PBE8 | R | 0h | PBE8 event
0h = Interrupt did not occur 1h = Interrupt occurred |
7 | PBE7 | R | 0h | PBE7 event
0h = Interrupt did not occur 1h = Interrupt occurred |
6 | PBE6 | R | 0h | PBE6 event
0h = Interrupt did not occur 1h = Interrupt occurred |
5 | PBE5 | R | 0h | PBE5 event
0h = Interrupt did not occur 1h = Interrupt occurred |
4 | PBE4 | R | 0h | PBE4 event
0h = Interrupt did not occur 1h = Interrupt occurred |
3 | PBE3 | R | 0h | PBE3 event
0h = Interrupt did not occur 1h = Interrupt occurred |
2 | PBE2 | R | 0h | PBE2 event
0h = Interrupt did not occur 1h = Interrupt occurred |
1 | PBE1 | R | 0h | PBE1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
0 | PBE0 | R | 0h | PBE0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
MIS0 is shown in Table 22-12.
Return to the Summary Table.
Masked interrupt status. This register is simply a bitwise AND of the contents of IMASK and RIS.*] registers. A flag set in this register can be cleared by writing 1 to the corresponding ICLR register bit.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | SYSTIM2 | R | 0h | SYSTIM2 event
0h = Interrupt did not occur 1h = Interrupt occurred |
30 | SYSTIM1 | R | 0h | SYSTIM1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
29 | SYSTIM0 | R | 0h | SYSTIM0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
28 | MDMDONE | R | 0h | MDMDONE event
0h = Interrupt did not occur 1h = Interrupt occurred |
27 | MDMIN | R | 0h | MDMIN event
0h = Interrupt did not occur 1h = Interrupt occurred |
26 | MDMOUT | R | 0h | MDMOUT event
0h = Interrupt did not occur 1h = Interrupt occurred |
25 | MDMSOFT2 | R | 0h | MDMSOFT event
0h = Interrupt did not occur 1h = Interrupt occurred |
24 | MDMSOFT1 | R | 0h | MDMSOFT1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
23 | MDMSOFT0 | R | 0h | MDMSOFT event
0h = Interrupt did not occur 1h = Interrupt occurred |
22 | RFEDONE | R | 0h | RFEDONE event
0h = Interrupt did not occur 1h = Interrupt occurred |
21 | RFESOFT1 | R | 0h | RFESOFT1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
20 | RFESOFT0 | R | 0h | RFESOFT0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
19 | LOCK | R | 0h | LOCK event
0h = Interrupt did not occur 1h = Interrupt occurred |
18 | LOL | R | 0h | LOSS_OF_LOCK event
0h = Interrupt did not occur 1h = Interrupt occurred |
17 | TXFIFO | R | 0h | TXFIFO event
0h = Interrupt did not occur 1h = Interrupt occurred |
16 | RXFIFO | R | 0h | RXFIFO event
0h = Interrupt did not occur 1h = Interrupt occurred |
15 | PBE15 | R | 0h | PBE15 event
0h = Interrupt did not occur 1h = Interrupt occurred |
14 | PBE14 | R | 0h | PBE14 event
0h = Interrupt did not occur 1h = Interrupt occurred |
13 | PBE13 | R | 0h | PBE13 event
0h = Interrupt did not occur 1h = Interrupt occurred |
12 | PBE12 | R | 0h | PBE12 event
0h = Interrupt did not occur 1h = Interrupt occurred |
11 | PBE11 | R | 0h | PBE11 event
0h = Interrupt did not occur 1h = Interrupt occurred |
10 | PBE10 | R | 0h | PBE10 event
0h = Interrupt did not occur 1h = Interrupt occurred |
9 | PBE9 | R | 0h | PBE9 event
0h = Interrupt did not occur 1h = Interrupt occurred |
8 | PBE8 | R | 0h | PBE8 event
0h = Interrupt did not occur 1h = Interrupt occurred |
7 | PBE7 | R | 0h | PBE7 event
0h = Interrupt did not occur 1h = Interrupt occurred |
6 | PBE6 | R | 0h | PBE6 event
0h = Interrupt did not occur 1h = Interrupt occurred |
5 | PBE5 | R | 0h | PBE5 event
0h = Interrupt did not occur 1h = Interrupt occurred |
4 | PBE4 | R | 0h | PBE4 event
0h = Interrupt did not occur 1h = Interrupt occurred |
3 | PBE3 | R | 0h | PBE3 event
0h = Interrupt did not occur 1h = Interrupt occurred |
2 | PBE2 | R | 0h | PBE2 event
0h = Interrupt did not occur 1h = Interrupt occurred |
1 | PBE1 | R | 0h | PBE1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
0 | PBE0 | R | 0h | PBE0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
ISET0 is shown in Table 22-13.
Return to the Summary Table.
Interrupt set register. This register can used by software for diagnostics and safety checking purposes. Writing a 1 to a bit in this register will set the event and the corresponding RIS bit also gets set. If the corresponding IMASK bit is set, then the corresponding MIS register bit also gets set.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | SYSTIM2 | R/W | 0h | SYSTIM2 event
0h = Writing 0 has no effect 1h = Set Interrupt |
30 | SYSTIM1 | R/W | 0h | SYSTIM1 event
0h = Writing 0 has no effect 1h = Set Interrupt |
29 | SYSTIM0 | R/W | 0h | SYSTIM0 event
0h = Writing 0 has no effect 1h = Set Interrupt |
28 | MDMDONE | R/W | 0h | MDMDONE event
0h = Writing 0 has no effect 1h = Set Interrupt |
27 | MDMIN | R/W | 0h | MDMIN event
0h = Writing 0 has no effect 1h = Set Interrupt |
26 | MDMOUT | R/W | 0h | MDMOUT event
0h = Writing 0 has no effect 1h = Set Interrupt |
25 | MDMSOFT2 | R/W | 0h | MDMSOFT event
0h = Writing 0 has no effect 1h = Set Interrupt |
24 | MDMSOFT1 | R/W | 0h | MDMSOFT1 event
0h = Writing 0 has no effect 1h = Set Interrupt |
23 | MDMSOFT0 | R/W | 0h | MDMSOFT event
0h = Writing 0 has no effect 1h = Set Interrupt |
22 | RFEDONE | R/W | 0h | RFEDONE event
0h = Writing 0 has no effect 1h = Set Interrupt |
21 | RFESOFT1 | R/W | 0h | RFESOFT1 event
0h = Writing 0 has no effect 1h = Set Interrupt |
20 | RFESOFT0 | R/W | 0h | RFESOFT0 event
0h = Writing 0 has no effect 1h = Set Interrupt |
19 | LOCK | R/W | 0h | LOCK event
0h = Writing 0 has no effect 1h = Set Interrupt |
18 | LOL | R/W | 0h | LOSS_OF_LOCK event
0h = Writing 0 has no effect 1h = Set Interrupt |
17 | TXFIFO | R/W | 0h | TXFIFO event
0h = Writing 0 has no effect 1h = Set Interrupt |
16 | RXFIFO | R/W | 0h | RXFIFO event
0h = Writing 0 has no effect 1h = Set Interrupt |
15 | PBE15 | R/W | 0h | PBE15 event
0h = Writing 0 has no effect 1h = Set Interrupt |
14 | PBE14 | R/W | 0h | PBE14 event
0h = Writing 0 has no effect 1h = Set Interrupt |
13 | PBE13 | R/W | 0h | PBE13 event
0h = Writing 0 has no effect 1h = Set Interrupt |
12 | PBE12 | R/W | 0h | PBE12 event
0h = Writing 0 has no effect 1h = Set Interrupt |
11 | PBE11 | R/W | 0h | PBE11 event
0h = Writing 0 has no effect 1h = Set Interrupt |
10 | PBE10 | R/W | 0h | PBE10 event
0h = Writing 0 has no effect 1h = Set Interrupt |
9 | PBE9 | R/W | 0h | PBE9 event
0h = Writing 0 has no effect 1h = Set Interrupt |
8 | PBE8 | R/W | 0h | PBE8 event
0h = Writing 0 has no effect 1h = Set Interrupt |
7 | PBE7 | R/W | 0h | PBE7 event
0h = Writing 0 has no effect 1h = Set Interrupt |
6 | PBE6 | R/W | 0h | PBE6 event
0h = Writing 0 has no effect 1h = Set Interrupt |
5 | PBE5 | R/W | 0h | PBE5 event
0h = Writing 0 has no effect 1h = Set Interrupt |
4 | PBE4 | R/W | 0h | PBE4 event
0h = Writing 0 has no effect 1h = Set Interrupt |
3 | PBE3 | R/W | 0h | PBE3 event
0h = Writing 0 has no effect 1h = Set Interrupt |
2 | PBE2 | R/W | 0h | PBE2 event
0h = Writing 0 has no effect 1h = Set Interrupt |
1 | PBE1 | R/W | 0h | PBE1 event
0h = Writing 0 has no effect 1h = Set Interrupt |
0 | PBE0 | R/W | 0h | PBE0 event
0h = Writing 0 has no effect 1h = Set Interrupt |
ICLR0 is shown in Table 22-14.
Return to the Summary Table.
Interrupt clear. Write a 1 to clear corresponding Interrupt.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | SYSTIM2 | R/W | 0h | SYSTIM2 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
30 | SYSTIM1 | R/W | 0h | SYSTIM1 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
29 | SYSTIM0 | R/W | 0h | SYSTIM0 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
28 | MDMDONE | R/W | 0h | MDMDONE event
0h = Writing 0 has no effect 1h = Clear Interrupt |
27 | MDMIN | R/W | 0h | MDMIN event
0h = Writing 0 has no effect 1h = Clear Interrupt |
26 | MDMOUT | R/W | 0h | MDMOUT event
0h = Writing 0 has no effect 1h = Clear Interrupt |
25 | MDMSOFT2 | R/W | 0h | MDMSOFT event
0h = Writing 0 has no effect 1h = Clear Interrupt |
24 | MDMSOFT1 | R/W | 0h | MDMSOFT1 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
23 | MDMSOFT0 | R/W | 0h | MDMSOFT event
0h = Writing 0 has no effect 1h = Clear Interrupt |
22 | RFEDONE | R/W | 0h | RFEDONE event
0h = Writing 0 has no effect 1h = Clear Interrupt |
21 | RFESOFT1 | R/W | 0h | RFESOFT1 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
20 | RFESOFT0 | R/W | 0h | RFESOFT0 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
19 | LOCK | R/W | 0h | LOCK event
0h = Writing 0 has no effect 1h = Clear Interrupt |
18 | LOL | R/W | 0h | LOSS_OF_LOCK event
0h = Writing 0 has no effect 1h = Clear Interrupt |
17 | TXFIFO | R/W | 0h | TXFIFO event
0h = Writing 0 has no effect 1h = Clear Interrupt |
16 | RXFIFO | R/W | 0h | RXFIFO event
0h = Writing 0 has no effect 1h = Clear Interrupt |
15 | PBE15 | R/W | 0h | PBE15 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
14 | PBE14 | R/W | 0h | PBE14 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
13 | PBE13 | R/W | 0h | PBE13 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
12 | PBE12 | R/W | 0h | PBE12 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
11 | PBE11 | R/W | 0h | PBE11 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
10 | PBE10 | R/W | 0h | PBE10 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
9 | PBE9 | R/W | 0h | PBE9 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
8 | PBE8 | R/W | 0h | PBE8 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
7 | PBE7 | R/W | 0h | PBE7 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
6 | PBE6 | R/W | 0h | PBE6 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
5 | PBE5 | R/W | 0h | PBE5 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
4 | PBE4 | R/W | 0h | PBE4 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
3 | PBE3 | R/W | 0h | PBE3 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
2 | PBE2 | R/W | 0h | PBE2 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
1 | PBE1 | R/W | 0h | PBE1 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
0 | PBE0 | R/W | 0h | PBE0 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
IMASK1 is shown in Table 22-15.
Return to the Summary Table.
Interrupt mask. This register selects interrupt sources which are allowed to pass from RIS to MIS when the corresponding bit-fields are set to 1.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | RESERVED | R | 0h | Reserved |
30 | SYSTIM2 | R/W | 0h | SYSTIM2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
29 | SYSTIM1 | R/W | 0h | SYSTIM1 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
28 | SYSTIM0 | R/W | 0h | SYSTIM0 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
27 | MDMDONE | R/W | 0h | MDMDONE event
0h = Disable interrupt mask 1h = Enable interrupt mask |
26 | MDMIN | R/W | 0h | MDMIN event
0h = Disable interrupt mask 1h = Enable interrupt mask |
25 | MDMOUT | R/W | 0h | MDMOUT event
0h = Disable interrupt mask 1h = Enable interrupt mask |
24 | MDMSOFT2 | R/W | 0h | MDMSOFT2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
23 | MDMSOFT1 | R/W | 0h | MDMSOFT2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
22 | MDMSOFT0 | R/W | 0h | MDMSOFT2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
21 | RFEDONE | R/W | 0h | RFEDONE event
0h = Disable interrupt mask 1h = Enable interrupt mask |
20 | RFESOFT1 | R/W | 0h | RFESOFT1 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
19 | RFESOFT0 | R/W | 0h | RFESOFT0 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
18 | LOCK | R/W | 0h | LOCK event
0h = Disable interrupt mask 1h = Enable interrupt mask |
17 | LOL | R/W | 0h | LOSS_OF_LOCK event
0h = Disable interrupt mask 1h = Enable interrupt mask |
16 | TXFIFO | R/W | 0h | TXFIFO event
0h = Disable interrupt mask 1h = Enable interrupt mask |
15 | RXFIFO | R/W | 0h | RXFIFO event
0h = Disable interrupt mask 1h = Enable interrupt mask |
14 | PBE15 | R/W | 0h | PBE15 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
13 | PBE14 | R/W | 0h | PBE14 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
12 | PBE13 | R/W | 0h | PBE13 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
11 | PBE12 | R/W | 0h | PBE12 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
10 | PBE11 | R/W | 0h | PBE11 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
9 | PBE10 | R/W | 0h | PBE10 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
8 | PBE8 | R/W | 0h | PBE8 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
7 | PBE7 | R/W | 0h | PBE7 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
6 | PBE6 | R/W | 0h | PBE6 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
5 | PBE5 | R/W | 0h | PBE5 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
4 | PBE4 | R/W | 0h | PBE4 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
3 | PBE3 | R/W | 0h | PBE3 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
2 | PBE2 | R/W | 0h | PBE2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
1 | PBE1 | R/W | 0h | PBE1 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
0 | PBE0 | R/W | 0h | PBE0 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
RIS1 is shown in Table 22-16.
Return to the Summary Table.
Raw interrupt status. Reflects all pending interrupts, regardless of masking. The RIS0 register allows the user to implement a poll scheme. A flag set in this register can be cleared by writing 1 to the ICLR register bit even if the corresponding IMASK bit is not enabled.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | SYSTIM2 | R | 0h | SYSTIM2 event
0h = Interrupt did not occur 1h = Interrupt occurred |
30 | SYSTIM1 | R | 0h | SYSTIM1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
29 | SYSTIM0 | R | 0h | SYSTIM0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
28 | MDMDONE | R | 0h | MDMDONE event
0h = Interrupt did not occur 1h = Interrupt occurred |
27 | MDMIN | R | 0h | MDMIN event
0h = Interrupt did not occur 1h = Interrupt occurred |
26 | MDMOUT | R | 0h | MDMOUT event
0h = Interrupt did not occur 1h = Interrupt occurred |
25 | MDMSOFT2 | R | 0h | MDMSOFT event
0h = Interrupt did not occur 1h = Interrupt occurred |
24 | MDMSOFT1 | R | 0h | MDMSOFT1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
23 | MDMSOFT0 | R | 0h | MDMSOFT event
0h = Interrupt did not occur 1h = Interrupt occurred |
22 | RFEDONE | R | 0h | RFEDONE event
0h = Interrupt did not occur 1h = Interrupt occurred |
21 | RFESOFT1 | R | 0h | RFESOFT1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
20 | RFESOFT0 | R | 0h | RFESOFT0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
19 | LOCK | R | 0h | LOCK event
0h = Interrupt did not occur 1h = Interrupt occurred |
18 | LOL | R | 0h | LOSS_OF_LOCK event
0h = Interrupt did not occur 1h = Interrupt occurred |
17 | TXFIFO | R | 0h | TXFIFO event
0h = Interrupt did not occur 1h = Interrupt occurred |
16 | RXFIFO | R | 0h | RXFIFO event
0h = Interrupt did not occur 1h = Interrupt occurred |
15 | PBE15 | R | 0h | PBE15 event
0h = Interrupt did not occur 1h = Interrupt occurred |
14 | PBE14 | R | 0h | PBE14 event
0h = Interrupt did not occur 1h = Interrupt occurred |
13 | PBE13 | R | 0h | PBE13 event
0h = Interrupt did not occur 1h = Interrupt occurred |
12 | PBE12 | R | 0h | PBE12 event
0h = Interrupt did not occur 1h = Interrupt occurred |
11 | PBE11 | R | 0h | PBE11 event
0h = Interrupt did not occur 1h = Interrupt occurred |
10 | PBE10 | R | 0h | PBE10 event
0h = Interrupt did not occur 1h = Interrupt occurred |
9 | PBE9 | R | 0h | PBE9 event
0h = Interrupt did not occur 1h = Interrupt occurred |
8 | PBE8 | R | 0h | PBE8 event
0h = Interrupt did not occur 1h = Interrupt occurred |
7 | PBE7 | R | 0h | PBE7 event
0h = Interrupt did not occur 1h = Interrupt occurred |
6 | PBE6 | R | 0h | PBE6 event
0h = Interrupt did not occur 1h = Interrupt occurred |
5 | PBE5 | R | 0h | PBE5 event
0h = Interrupt did not occur 1h = Interrupt occurred |
4 | PBE4 | R | 0h | PBE4 event
0h = Interrupt did not occur 1h = Interrupt occurred |
3 | PBE3 | R | 0h | PBE3 event
0h = Interrupt did not occur 1h = Interrupt occurred |
2 | PBE2 | R | 0h | PBE2 event
0h = Interrupt did not occur 1h = Interrupt occurred |
1 | PBE1 | R | 0h | PBE1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
0 | PBE0 | R | 0h | PBE0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
MIS1 is shown in Table 22-17.
Return to the Summary Table.
Masked interrupt status. This is an AND of the IMASK and RIS registers.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | SYSTIM2 | R | 0h | SYSTIM2 event
0h = Interrupt did not occur 1h = Interrupt occurred |
30 | SYSTIM1 | R | 0h | SYSTIM1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
29 | SYSTIM0 | R | 0h | SYSTIM0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
28 | MDMDONE | R | 0h | MDMDONE event
0h = Interrupt did not occur 1h = Interrupt occurred |
27 | MDMIN | R | 0h | MDMIN event
0h = Interrupt did not occur 1h = Interrupt occurred |
26 | MDMOUT | R | 0h | MDMOUT event
0h = Interrupt did not occur 1h = Interrupt occurred |
25 | MDMSOFT2 | R | 0h | MDMSOFT event
0h = Interrupt did not occur 1h = Interrupt occurred |
24 | MDMSOFT1 | R | 0h | MDMSOFT1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
23 | MDMSOFT0 | R | 0h | MDMSOFT event
0h = Interrupt did not occur 1h = Interrupt occurred |
22 | RFEDONE | R | 0h | RFEDONE event
0h = Interrupt did not occur 1h = Interrupt occurred |
21 | RFESOFT1 | R | 0h | RFESOFT1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
20 | RFESOFT0 | R | 0h | RFESOFT0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
19 | LOCK | R | 0h | LOCK event
0h = Interrupt did not occur 1h = Interrupt occurred |
18 | LOL | R | 0h | LOSS_OF_LOCK event
0h = Interrupt did not occur 1h = Interrupt occurred |
17 | TXFIFO | R | 0h | TXFIFO event
0h = Interrupt did not occur 1h = Interrupt occurred |
16 | RXFIFO | R | 0h | RXFIFO event
0h = Interrupt did not occur 1h = Interrupt occurred |
15 | PBE15 | R | 0h | PBE15 event
0h = Interrupt did not occur 1h = Interrupt occurred |
14 | PBE14 | R | 0h | PBE14 event
0h = Interrupt did not occur 1h = Interrupt occurred |
13 | PBE13 | R | 0h | PBE13 event
0h = Interrupt did not occur 1h = Interrupt occurred |
12 | PBE12 | R | 0h | PBE12 event
0h = Interrupt did not occur 1h = Interrupt occurred |
11 | PBE11 | R | 0h | PBE11 event
0h = Interrupt did not occur 1h = Interrupt occurred |
10 | PBE10 | R | 0h | PBE10 event
0h = Interrupt did not occur 1h = Interrupt occurred |
9 | PBE9 | R | 0h | PBE9 event
0h = Interrupt did not occur 1h = Interrupt occurred |
8 | PBE8 | R | 0h | PBE8 event
0h = Interrupt did not occur 1h = Interrupt occurred |
7 | PBE7 | R | 0h | PBE7 event
0h = Interrupt did not occur 1h = Interrupt occurred |
6 | PBE6 | R | 0h | PBE6 event
0h = Interrupt did not occur 1h = Interrupt occurred |
5 | PBE5 | R | 0h | PBE5 event
0h = Interrupt did not occur 1h = Interrupt occurred |
4 | PBE4 | R | 0h | PBE4 event
0h = Interrupt did not occur 1h = Interrupt occurred |
3 | PBE3 | R | 0h | PBE3 event
0h = Interrupt did not occur 1h = Interrupt occurred |
2 | PBE2 | R | 0h | PBE2 event
0h = Interrupt did not occur 1h = Interrupt occurred |
1 | PBE1 | R | 0h | PBE1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
0 | PBE0 | R | 0h | PBE0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
ISET1 is shown in Table 22-18.
Return to the Summary Table.
Interrupt set register. This register can used by software for diagnostics and safety checking purposes. Writing a 1 to a bit in this register will set the event and the corresponding RIS bit also gets set. If the corresponding IMASK bit is set, then the corresponding MIS register bit also gets set.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | SYSTIM2 | R/W | 0h | SYSTIM2 event
0h = Writing 0 has no effect 1h = Set Interrupt |
30 | SYSTIM1 | R/W | 0h | SYSTIM1 event
0h = Writing 0 has no effect 1h = Set Interrupt |
29 | SYSTIM0 | R/W | 0h | SYSTIM0 event
0h = Writing 0 has no effect 1h = Set Interrupt |
28 | MDMDONE | R/W | 0h | MDMDONE event
0h = Writing 0 has no effect 1h = Set Interrupt |
27 | MDMIN | R/W | 0h | MDMIN event
0h = Writing 0 has no effect 1h = Set Interrupt |
26 | MDMOUT | R/W | 0h | MDMOUT event
0h = Writing 0 has no effect 1h = Set Interrupt |
25 | MDMSOFT2 | R/W | 0h | MDMSOFT event
0h = Writing 0 has no effect 1h = Set Interrupt |
24 | MDMSOFT1 | R/W | 0h | MDMSOFT1 event
0h = Writing 0 has no effect 1h = Set Interrupt |
23 | MDMSOFT0 | R/W | 0h | MDMSOFT event
0h = Writing 0 has no effect 1h = Set Interrupt |
22 | RFEDONE | R/W | 0h | RFEDONE event
0h = Writing 0 has no effect 1h = Set Interrupt |
21 | RFESOFT1 | R/W | 0h | RFESOFT1 event
0h = Writing 0 has no effect 1h = Set Interrupt |
20 | RFESOFT0 | R/W | 0h | RFESOFT0 event
0h = Writing 0 has no effect 1h = Set Interrupt |
19 | LOCK | R/W | 0h | LOCK event
0h = Writing 0 has no effect 1h = Set Interrupt |
18 | LOL | R/W | 0h | LOSS_OF_LOCK event
0h = Writing 0 has no effect 1h = Set Interrupt |
17 | TXFIFO | R/W | 0h | TXFIFO event
0h = Writing 0 has no effect 1h = Set Interrupt |
16 | RXFIFO | R/W | 0h | RXFIFO event
0h = Writing 0 has no effect 1h = Set Interrupt |
15 | PBE15 | R/W | 0h | PBE15 event
0h = Writing 0 has no effect 1h = Set Interrupt |
14 | PBE14 | R/W | 0h | PBE14 event
0h = Writing 0 has no effect 1h = Set Interrupt |
13 | PBE13 | R/W | 0h | PBE13 event
0h = Writing 0 has no effect 1h = Set Interrupt |
12 | PBE12 | R/W | 0h | PBE12 event
0h = Writing 0 has no effect 1h = Set Interrupt |
11 | PBE11 | R/W | 0h | PBE11 event
0h = Writing 0 has no effect 1h = Set Interrupt |
10 | PBE10 | R/W | 0h | PBE10 event
0h = Writing 0 has no effect 1h = Set Interrupt |
9 | PBE9 | R/W | 0h | PBE9 event
0h = Writing 0 has no effect 1h = Set Interrupt |
8 | PBE8 | R/W | 0h | PBE8 event
0h = Writing 0 has no effect 1h = Set Interrupt |
7 | PBE7 | R/W | 0h | PBE7 event
0h = Writing 0 has no effect 1h = Set Interrupt |
6 | PBE6 | R/W | 0h | PBE6 event
0h = Writing 0 has no effect 1h = Set Interrupt |
5 | PBE5 | R/W | 0h | PBE5 event
0h = Writing 0 has no effect 1h = Set Interrupt |
4 | PBE4 | R/W | 0h | PBE4 event
0h = Writing 0 has no effect 1h = Set Interrupt |
3 | PBE3 | R/W | 0h | PBE3 event
0h = Writing 0 has no effect 1h = Set Interrupt |
2 | PBE2 | R/W | 0h | PBE2 event
0h = Writing 0 has no effect 1h = Set Interrupt |
1 | PBE1 | R/W | 0h | PBE1 event
0h = Writing 0 has no effect 1h = Set Interrupt |
0 | PBE0 | R/W | 0h | PBE0 event
0h = Writing 0 has no effect 1h = Set Interrupt |
ICLR1 is shown in Table 22-19.
Return to the Summary Table.
Interrupt clear. Write a 1 to clear corresponding Interrupt.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | SYSTIM2 | R/W | 0h | SYSTIM2 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
30 | SYSTIM1 | R/W | 0h | SYSTIM1 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
29 | SYSTIM0 | R/W | 0h | SYSTIM0 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
28 | MDMDONE | R/W | 0h | MDMDONE event
0h = Writing 0 has no effect 1h = Clear Interrupt |
27 | MDMIN | R/W | 0h | MDMIN event
0h = Writing 0 has no effect 1h = Clear Interrupt |
26 | MDMOUT | R/W | 0h | MDMOUT event
0h = Writing 0 has no effect 1h = Clear Interrupt |
25 | MDMSOFT2 | R/W | 0h | MDMSOFT event
0h = Writing 0 has no effect 1h = Clear Interrupt |
24 | MDMSOFT1 | R/W | 0h | MDMSOFT1 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
23 | MDMSOFT0 | R/W | 0h | MDMSOFT event
0h = Writing 0 has no effect 1h = Clear Interrupt |
22 | RFEDONE | R/W | 0h | RFEDONE event
0h = Writing 0 has no effect 1h = Clear Interrupt |
21 | RFESOFT1 | R/W | 0h | RFESOFT1 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
20 | RFESOFT0 | R/W | 0h | RFESOFT0 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
19 | LOCK | R/W | 0h | LOCK event
0h = Writing 0 has no effect 1h = Clear Interrupt |
18 | LOL | R/W | 0h | LOSS_OF_LOCK event
0h = Writing 0 has no effect 1h = Clear Interrupt |
17 | TXFIFO | R/W | 0h | TXFIFO event
0h = Writing 0 has no effect 1h = Clear Interrupt |
16 | RXFIFO | R/W | 0h | RXFIFO event
0h = Writing 0 has no effect 1h = Clear Interrupt |
15 | PBE15 | R/W | 0h | PBE15 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
14 | PBE14 | R/W | 0h | PBE14 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
13 | PBE13 | R/W | 0h | PBE13 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
12 | PBE12 | R/W | 0h | PBE12 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
11 | PBE11 | R/W | 0h | PBE11 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
10 | PBE10 | R/W | 0h | PBE10 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
9 | PBE9 | R/W | 0h | PBE9 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
8 | PBE8 | R/W | 0h | PBE8 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
7 | PBE7 | R/W | 0h | PBE7 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
6 | PBE6 | R/W | 0h | PBE6 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
5 | PBE5 | R/W | 0h | PBE5 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
4 | PBE4 | R/W | 0h | PBE4 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
3 | PBE3 | R/W | 0h | PBE3 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
2 | PBE2 | R/W | 0h | PBE2 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
1 | PBE1 | R/W | 0h | PBE1 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
0 | PBE0 | R/W | 0h | PBE0 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
IMASK2 is shown in Table 22-20.
Return to the Summary Table.
Interrupt mask. This register selects interrupt sources which are allowed to pass from RIS to MIS when the corresponding bit-fields are set to 1.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | RESERVED | R | 0h | Reserved |
30 | SYSTIM2 | R/W | 0h | SYSTIM2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
29 | SYSTIM1 | R/W | 0h | SYSTIM1 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
28 | SYSTIM0 | R/W | 0h | SYSTIM0 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
27 | MDMDONE | R/W | 0h | MDMDONE event
0h = Disable interrupt mask 1h = Enable interrupt mask |
26 | MDMIN | R/W | 0h | MDMIN event
0h = Disable interrupt mask 1h = Enable interrupt mask |
25 | MDMOUT | R/W | 0h | MDMOUT event
0h = Disable interrupt mask 1h = Enable interrupt mask |
24 | MDMSOFT2 | R/W | 0h | MDMSOFT2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
23 | MDMSOFT1 | R/W | 0h | MDMSOFT2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
22 | MDMSOFT0 | R/W | 0h | MDMSOFT2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
21 | RFEDONE | R/W | 0h | RFEDONE event
0h = Disable interrupt mask 1h = Enable interrupt mask |
20 | RFESOFT1 | R/W | 0h | RFESOFT1 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
19 | RFESOFT0 | R/W | 0h | RFESOFT0 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
18 | LOCK | R/W | 0h | LOCK event
0h = Disable interrupt mask 1h = Enable interrupt mask |
17 | LOL | R/W | 0h | LOSS_OF_LOCK event
0h = Disable interrupt mask 1h = Enable interrupt mask |
16 | TXFIFO | R/W | 0h | TXFIFO event
0h = Disable interrupt mask 1h = Enable interrupt mask |
15 | RXFIFO | R/W | 0h | RXFIFO event
0h = Disable interrupt mask 1h = Enable interrupt mask |
14 | PBE15 | R/W | 0h | PBE15 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
13 | PBE14 | R/W | 0h | PBE14 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
12 | PBE13 | R/W | 0h | PBE13 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
11 | PBE12 | R/W | 0h | PBE12 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
10 | PBE11 | R/W | 0h | PBE11 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
9 | PBE10 | R/W | 0h | PBE10 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
8 | PBE8 | R/W | 0h | PBE8 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
7 | PBE7 | R/W | 0h | PBE7 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
6 | PBE6 | R/W | 0h | PBE6 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
5 | PBE5 | R/W | 0h | PBE5 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
4 | PBE4 | R/W | 0h | PBE4 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
3 | PBE3 | R/W | 0h | PBE3 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
2 | PBE2 | R/W | 0h | PBE2 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
1 | PBE1 | R/W | 0h | PBE1 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
0 | PBE0 | R/W | 0h | PBE0 event
0h = Disable interrupt mask 1h = Enable interrupt mask |
RIS2 is shown in Table 22-21.
Return to the Summary Table.
Raw interrupt status. Reflects all pending interrupts, regardless of masking. The RIS0 register allows the user to implement a poll scheme. A flag set in this register can be cleared by writing 1 to the ICLR register bit even if the corresponding IMASK bit is not enabled.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | SYSTIM2 | R | 0h | SYSTIM2 event
0h = Interrupt did not occur 1h = Interrupt occurred |
30 | SYSTIM1 | R | 0h | SYSTIM1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
29 | SYSTIM0 | R | 0h | SYSTIM0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
28 | MDMDONE | R | 0h | MDMDONE event
0h = Interrupt did not occur 1h = Interrupt occurred |
27 | MDMIN | R | 0h | MDMIN event
0h = Interrupt did not occur 1h = Interrupt occurred |
26 | MDMOUT | R | 0h | MDMOUT event
0h = Interrupt did not occur 1h = Interrupt occurred |
25 | MDMSOFT2 | R | 0h | MDMSOFT event
0h = Interrupt did not occur 1h = Interrupt occurred |
24 | MDMSOFT1 | R | 0h | MDMSOFT1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
23 | MDMSOFT0 | R | 0h | MDMSOFT event
0h = Interrupt did not occur 1h = Interrupt occurred |
22 | RFEDONE | R | 0h | RFEDONE event
0h = Interrupt did not occur 1h = Interrupt occurred |
21 | RFESOFT1 | R | 0h | RFESOFT1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
20 | RFESOFT0 | R | 0h | RFESOFT0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
19 | LOCK | R | 0h | LOCK event
0h = Interrupt did not occur 1h = Interrupt occurred |
18 | LOL | R | 0h | LOSS_OF_LOCK event
0h = Interrupt did not occur 1h = Interrupt occurred |
17 | TXFIFO | R | 0h | TXFIFO event
0h = Interrupt did not occur 1h = Interrupt occurred |
16 | RXFIFO | R | 0h | RXFIFO event
0h = Interrupt did not occur 1h = Interrupt occurred |
15 | PBE15 | R | 0h | PBE15 event
0h = Interrupt did not occur 1h = Interrupt occurred |
14 | PBE14 | R | 0h | PBE14 event
0h = Interrupt did not occur 1h = Interrupt occurred |
13 | PBE13 | R | 0h | PBE13 event
0h = Interrupt did not occur 1h = Interrupt occurred |
12 | PBE12 | R | 0h | PBE12 event
0h = Interrupt did not occur 1h = Interrupt occurred |
11 | PBE11 | R | 0h | PBE11 event
0h = Interrupt did not occur 1h = Interrupt occurred |
10 | PBE10 | R | 0h | PBE10 event
0h = Interrupt did not occur 1h = Interrupt occurred |
9 | PBE9 | R | 0h | PBE9 event
0h = Interrupt did not occur 1h = Interrupt occurred |
8 | PBE8 | R | 0h | PBE8 event
0h = Interrupt did not occur 1h = Interrupt occurred |
7 | PBE7 | R | 0h | PBE7 event
0h = Interrupt did not occur 1h = Interrupt occurred |
6 | PBE6 | R | 0h | PBE6 event
0h = Interrupt did not occur 1h = Interrupt occurred |
5 | PBE5 | R | 0h | PBE5 event
0h = Interrupt did not occur 1h = Interrupt occurred |
4 | PBE4 | R | 0h | PBE4 event
0h = Interrupt did not occur 1h = Interrupt occurred |
3 | PBE3 | R | 0h | PBE3 event
0h = Interrupt did not occur 1h = Interrupt occurred |
2 | PBE2 | R | 0h | PBE2 event
0h = Interrupt did not occur 1h = Interrupt occurred |
1 | PBE1 | R | 0h | PBE1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
0 | PBE0 | R | 0h | PBE0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
MIS2 is shown in Table 22-22.
Return to the Summary Table.
Masked interrupt status. This is an AND of the IMASK and RIS registers.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | SYSTIM2 | R | 0h | SYSTIM2 event
0h = Interrupt did not occur 1h = Interrupt occurred |
30 | SYSTIM1 | R | 0h | SYSTIM1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
29 | SYSTIM0 | R | 0h | SYSTIM0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
28 | MDMDONE | R | 0h | MDMDONE event
0h = Interrupt did not occur 1h = Interrupt occurred |
27 | MDMIN | R | 0h | MDMIN event
0h = Interrupt did not occur 1h = Interrupt occurred |
26 | MDMOUT | R | 0h | MDMOUT event
0h = Interrupt did not occur 1h = Interrupt occurred |
25 | MDMSOFT2 | R | 0h | MDMSOFT event
0h = Interrupt did not occur 1h = Interrupt occurred |
24 | MDMSOFT1 | R | 0h | MDMSOFT1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
23 | MDMSOFT0 | R | 0h | MDMSOFT event
0h = Interrupt did not occur 1h = Interrupt occurred |
22 | RFEDONE | R | 0h | RFEDONE event
0h = Interrupt did not occur 1h = Interrupt occurred |
21 | RFESOFT1 | R | 0h | RFESOFT1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
20 | RFESOFT0 | R | 0h | RFESOFT0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
19 | LOCK | R | 0h | LOCK event
0h = Interrupt did not occur 1h = Interrupt occurred |
18 | LOL | R | 0h | LOSS_OF_LOCK event
0h = Interrupt did not occur 1h = Interrupt occurred |
17 | TXFIFO | R | 0h | TXFIFO event
0h = Interrupt did not occur 1h = Interrupt occurred |
16 | RXFIFO | R | 0h | RXFIFO event
0h = Interrupt did not occur 1h = Interrupt occurred |
15 | PBE15 | R | 0h | PBE15 event
0h = Interrupt did not occur 1h = Interrupt occurred |
14 | PBE14 | R | 0h | PBE14 event
0h = Interrupt did not occur 1h = Interrupt occurred |
13 | PBE13 | R | 0h | PBE13 event
0h = Interrupt did not occur 1h = Interrupt occurred |
12 | PBE12 | R | 0h | PBE12 event
0h = Interrupt did not occur 1h = Interrupt occurred |
11 | PBE11 | R | 0h | PBE11 event
0h = Interrupt did not occur 1h = Interrupt occurred |
10 | PBE10 | R | 0h | PBE10 event
0h = Interrupt did not occur 1h = Interrupt occurred |
9 | PBE9 | R | 0h | PBE9 event
0h = Interrupt did not occur 1h = Interrupt occurred |
8 | PBE8 | R | 0h | PBE8 event
0h = Interrupt did not occur 1h = Interrupt occurred |
7 | PBE7 | R | 0h | PBE7 event
0h = Interrupt did not occur 1h = Interrupt occurred |
6 | PBE6 | R | 0h | PBE6 event
0h = Interrupt did not occur 1h = Interrupt occurred |
5 | PBE5 | R | 0h | PBE5 event
0h = Interrupt did not occur 1h = Interrupt occurred |
4 | PBE4 | R | 0h | PBE4 event
0h = Interrupt did not occur 1h = Interrupt occurred |
3 | PBE3 | R | 0h | PBE3 event
0h = Interrupt did not occur 1h = Interrupt occurred |
2 | PBE2 | R | 0h | PBE2 event
0h = Interrupt did not occur 1h = Interrupt occurred |
1 | PBE1 | R | 0h | PBE1 event
0h = Interrupt did not occur 1h = Interrupt occurred |
0 | PBE0 | R | 0h | PBE0 event
0h = Interrupt did not occur 1h = Interrupt occurred |
ISET2 is shown in Table 22-23.
Return to the Summary Table.
Interrupt set register. This register can used by software for diagnostics and safety checking purposes. Writing a 1 to a bit in this register will set the event and the corresponding RIS bit also gets set. If the corresponding IMASK bit is set, then the corresponding MIS register bit also gets set.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | SYSTIM2 | R/W | 0h | SYSTIM2 event
0h = Writing 0 has no effect 1h = Set Interrupt |
30 | SYSTIM1 | R/W | 0h | SYSTIM1 event
0h = Writing 0 has no effect 1h = Set Interrupt |
29 | SYSTIM0 | R/W | 0h | SYSTIM0 event
0h = Writing 0 has no effect 1h = Set Interrupt |
28 | MDMDONE | R/W | 0h | MDMDONE event
0h = Writing 0 has no effect 1h = Set Interrupt |
27 | MDMIN | R/W | 0h | MDMIN event
0h = Writing 0 has no effect 1h = Set Interrupt |
26 | MDMOUT | R/W | 0h | MDMOUT event
0h = Writing 0 has no effect 1h = Set Interrupt |
25 | MDMSOFT2 | R/W | 0h | MDMSOFT event
0h = Writing 0 has no effect 1h = Set Interrupt |
24 | MDMSOFT1 | R/W | 0h | MDMSOFT1 event
0h = Writing 0 has no effect 1h = Set Interrupt |
23 | MDMSOFT0 | R/W | 0h | MDMSOFT event
0h = Writing 0 has no effect 1h = Set Interrupt |
22 | RFEDONE | R/W | 0h | RFEDONE event
0h = Writing 0 has no effect 1h = Set Interrupt |
21 | RFESOFT1 | R/W | 0h | RFESOFT1 event
0h = Writing 0 has no effect 1h = Set Interrupt |
20 | RFESOFT0 | R/W | 0h | RFESOFT0 event
0h = Writing 0 has no effect 1h = Set Interrupt |
19 | LOCK | R/W | 0h | LOCK event
0h = Writing 0 has no effect 1h = Set Interrupt |
18 | LOL | R/W | 0h | LOSS_OF_LOCK event
0h = Writing 0 has no effect 1h = Set Interrupt |
17 | TXFIFO | R/W | 0h | TXFIFO event
0h = Writing 0 has no effect 1h = Set Interrupt |
16 | RXFIFO | R/W | 0h | RXFIFO event
0h = Writing 0 has no effect 1h = Set Interrupt |
15 | PBE15 | R/W | 0h | PBE15 event
0h = Writing 0 has no effect 1h = Set Interrupt |
14 | PBE14 | R/W | 0h | PBE14 event
0h = Writing 0 has no effect 1h = Set Interrupt |
13 | PBE13 | R/W | 0h | PBE13 event
0h = Writing 0 has no effect 1h = Set Interrupt |
12 | PBE12 | R/W | 0h | PBE12 event
0h = Writing 0 has no effect 1h = Set Interrupt |
11 | PBE11 | R/W | 0h | PBE11 event
0h = Writing 0 has no effect 1h = Set Interrupt |
10 | PBE10 | R/W | 0h | PBE10 event
0h = Writing 0 has no effect 1h = Set Interrupt |
9 | PBE9 | R/W | 0h | PBE9 event
0h = Writing 0 has no effect 1h = Set Interrupt |
8 | PBE8 | R/W | 0h | PBE8 event
0h = Writing 0 has no effect 1h = Set Interrupt |
7 | PBE7 | R/W | 0h | PBE7 event
0h = Writing 0 has no effect 1h = Set Interrupt |
6 | PBE6 | R/W | 0h | PBE6 event
0h = Writing 0 has no effect 1h = Set Interrupt |
5 | PBE5 | R/W | 0h | PBE5 event
0h = Writing 0 has no effect 1h = Set Interrupt |
4 | PBE4 | R/W | 0h | PBE4 event
0h = Writing 0 has no effect 1h = Set Interrupt |
3 | PBE3 | R/W | 0h | PBE3 event
0h = Writing 0 has no effect 1h = Set Interrupt |
2 | PBE2 | R/W | 0h | PBE2 event
0h = Writing 0 has no effect 1h = Set Interrupt |
1 | PBE1 | R/W | 0h | PBE1 event
0h = Writing 0 has no effect 1h = Set Interrupt |
0 | PBE0 | R/W | 0h | PBE0 event
0h = Writing 0 has no effect 1h = Set Interrupt |
ICLR2 is shown in Table 22-24.
Return to the Summary Table.
Interrupt clear. Write a 1 to clear corresponding Interrupt.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | SYSTIM2 | R/W | 0h | SYSTIM2 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
30 | SYSTIM1 | R/W | 0h | SYSTIM1 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
29 | SYSTIM0 | R/W | 0h | SYSTIM0 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
28 | MDMDONE | R/W | 0h | MDMDONE event
0h = Writing 0 has no effect 1h = Clear Interrupt |
27 | MDMIN | R/W | 0h | MDMIN event
0h = Writing 0 has no effect 1h = Clear Interrupt |
26 | MDMOUT | R/W | 0h | MDMOUT event
0h = Writing 0 has no effect 1h = Clear Interrupt |
25 | MDMSOFT2 | R/W | 0h | MDMSOFT event
0h = Writing 0 has no effect 1h = Clear Interrupt |
24 | MDMSOFT1 | R/W | 0h | MDMSOFT1 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
23 | MDMSOFT0 | R/W | 0h | MDMSOFT event
0h = Writing 0 has no effect 1h = Clear Interrupt |
22 | RFEDONE | R/W | 0h | RFEDONE event
0h = Writing 0 has no effect 1h = Clear Interrupt |
21 | RFESOFT1 | R/W | 0h | RFESOFT1 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
20 | RFESOFT0 | R/W | 0h | RFESOFT0 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
19 | LOCK | R/W | 0h | LOCK event
0h = Writing 0 has no effect 1h = Clear Interrupt |
18 | LOL | R/W | 0h | LOSS_OF_LOCK event
0h = Writing 0 has no effect 1h = Clear Interrupt |
17 | TXFIFO | R/W | 0h | TXFIFO event
0h = Writing 0 has no effect 1h = Clear Interrupt |
16 | RXFIFO | R/W | 0h | RXFIFO event
0h = Writing 0 has no effect 1h = Clear Interrupt |
15 | PBE15 | R/W | 0h | PBE15 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
14 | PBE14 | R/W | 0h | PBE14 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
13 | PBE13 | R/W | 0h | PBE13 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
12 | PBE12 | R/W | 0h | PBE12 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
11 | PBE11 | R/W | 0h | PBE11 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
10 | PBE10 | R/W | 0h | PBE10 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
9 | PBE9 | R/W | 0h | PBE9 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
8 | PBE8 | R/W | 0h | PBE8 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
7 | PBE7 | R/W | 0h | PBE7 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
6 | PBE6 | R/W | 0h | PBE6 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
5 | PBE5 | R/W | 0h | PBE5 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
4 | PBE4 | R/W | 0h | PBE4 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
3 | PBE3 | R/W | 0h | PBE3 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
2 | PBE2 | R/W | 0h | PBE2 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
1 | PBE1 | R/W | 0h | PBE1 event
0h = Writing 0 has no effect 1h = Clear Interrupt |
0 | PBE0 | R/W | 0h | PBE0 event
0h = Writing 0 has no effect 1h = Clear Interrupt |