SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
Interrupts with vectors numbered from 16 to 34 (19 total) are sourced by the events routed in the MCU event fabric to the system CPU.
Six of the interrupts are configurable out from the sources present in Table 4-4, and 13 interrupts are fixed routes from MCU peripherals to the CPU. For information on the available routing see the EVTSVT.CPUIRQnSEL descriptions.