SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
The prescaler is an 8-bit counter which counts down from the value PRECFG.TICKDIV to zero repeatedly. The rate of the down count is referred to as the prescaler clock. When the prescaler counter reaches zero, CNTR is updated. The rate of the CNTR update is referred to as the timer clock.
The prescaler can optionally run on the system clock (48MHz) or the TICKEN signal from the event fabric. This can be configured in the PRECFG.TICKSRC register field.
If the prescaler clock is configured to be the TICKEN event signal from the Event fabric, the source of the event must be subscribed by the EVTSVT.LGPTxTENSEL register.
The timer clock and prescaler clock determine the following: