SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
Faults are a subset of exceptions, see Exception Model. All faults result in the HardFault exception being taken or cause lockup if they occur in the NMI or HardFault handler. The faults are:
SVC
instruction at a priority equal or higher
than SVCallBKPT
instruction without a debugger
attachedOnly Reset and NMI can preempt the fixed priority HardFault handler. A HardFault can preempt any exception other than Reset, NMI, or another HardFault.