SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
Normally, the VDDS supply pins are powered from a 1.8 V to 3.8 V supply (for example, batteries), and the VDDR supply pins are powered from the internal DC/DC regulator.
Alternatively, the internal Global LDO (GLDO) can be used instead of the DC/DC regulator, but this increases the current consumption of the device. In this mode, disconnect the DCDC pin and remove the DC/DC regulator inductor. The GLDO is connected internally to VDDR. See the device specific data sheet for the GLDO decoupling capacitor requirements. More information on the DC/DC capability can be found in Chapter 292.