SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
The CCFG.permissions record contains fields that controls which types of flash programming operations are allowed:
CCFG.permissions | Description |
---|---|
.allowChipErase |
Determines whether the Chip Erase command is allowed. Normally allowed, as otherwise the device cannot be reprogrammed through SACI or ROM serial bootloader |
.allowFlashProgram |
Determines whether flash programming commands are allowed. Reset to allowed after a chip erase. Normally not allowed to avoid changes to flash through flash programming interface after initial programming. |
.allowFlashVerify |
Determines whether flash verify commands are allowed. These commands only check integrity against a provided CRC32 value, never return any flash contents. Flash verify commands are always allowed after a chip erase and until the first reset after the CCFG sector has been programmed Normally allowed for checking integrity or identifying the flash image. |
On a blank device or a device otherwise without a valid CCFG, including after a chip erase command, these all default to allowed.
The CCFG.flashprot.writeEraseProt sub-record controls with finer granularity (down to sector or groups of 8 sector level) whether flash programming is allowed through SACI. The same mechanism controls whether the application is allowed to program these sectors. If flash programming operations are done on a blank device or a device otherwise without a valid CCFG, including after a chip erase command, these all default to unrestricted.
The CCFG.flashprot.chipEraseRetain sub-record controls with finer granularity (down to sector or groups of 8 sector level) whether a chip erase affects a sector or not. The mechanism is intended to allow flash sectors devoted to logging or runtime state/configuration to survive the chip erase during a FW update. The .chipEraseRetain sub-record can be used to protect a user bootloader as well, but any user bootloader for FW updates is unlikely to allow chip erase through SACI. This retention mechanism is not intended to be bullet-proof: a sequence of (chip erase → reset → chip erase) erases both CCFG and non-retained MAIN sectors the first time around and CCFG and all MAIN sectors the second time around.