SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
The Target TGT register sets the target value for the counter.
The Pipline Target PTGT register, if written to, is loaded into TGT on counter zero crossing.
The QDEC mode and the SYNC modes are further described in Section 10.4.1 and Section 10.3.9.