SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
Table 4-4 lists the input events for the MCU event fabric.
Event Number | Name | Description |
---|---|---|
0x0 | NONE | Always inactive |
0x2 | AON_PMU_COMB | PMU combined interrupt request for BATMON, interrupt flags can be found here PMUD.EVENT |
0x3 | AON_CKM_COMB | CKMD combined interrupt request, interrupt flags can be found here CKMD.MIS |
0x4 | AON_RTC_COMB | AON_RTC event, controlled by the RTC.IMASK setting |
0x5 | AON_DBG_COMB | DebugSS combined interrupt, interrupt flags can be found here DBGSS.MIS |
0x6 | AON_LPMCMP_IRQ | AON LPCMP interrupt, controlled by SYS0.LPCMPCFG |
0x7 | AON_IOC_COMB | IOC synchronous combined event, controlled by IOC.EVTCFG |
0x8 | SYSTIM_COMB | SYSTIM combined interrupt, interrupt flags are found here SYSTIM.MIS |
0x9 | GPIO_COMB | GPIO combined wake up interrupt, interrupt flags can be found here GPIO.MIS |
0xA | GPIO_EVT | GPIO generic published event, controlled by GPIO.EVTCFG |
0xB | FLASH_IRQ | Flash interrupt indicating that the flash operation has completed, interrupt flags can be found here FLASH.MIS |
0xC | LRFD_IRQ0 | LRFD combined event, interrupt flags can be found here LRFDDBELL.MIS0 |
0xD | LRFD_IRQ1 | LRFD combined event, interrupt flags can be found here LRFDDBELL.MIS1 |
0xE | LRFD_IRQ2 | LRFD combined event, interrupt flags can be found here LRFDDBELL.MIS2 |
0xF | SPI0_COMB | SPI0 combined interrupt request, interrupt flags can be found here SPI0.MIS |
0x10 | ADC_COMB | ADC combined interrupt request, interrupt flags can be found here ADC.MIS0 |
0x11 | ADC_EVT | ADC general published event, interrupt flags be found here ADC.MIS1 |
0x12 | LGPT0_COMB | LGPT0 combined interrupt, interrupt flags are found here LGPT0.MIS |
0x13 | LGPT1_COMB | LGPT1 combined interrupt, interrupt flags are found here LGPT1.MIS |
0x14 | DMA_DONE_COMB | DMA combined done interrupt, corresponding flags can be found here DMA.REQDONE |
0x15 | DMA_ERR | DMA bus error, corresponds to DMA.ERROR[0] STATUS bit |
0x16 | AES_COMB | AES accelerator combined interrupt request, interrupt flags can be found here AES.MIS |
0x17 | UART0_COMB | UART0 combined interrupt, interrupt flags are found here UART0.MIS |
0x18 | I2C0_IRQ | Interrupt event from I2C0, interrupt flags can be found here I2C0.MIS |
0x19 | SYSTIM_HB | SYSTIM heartbeat, can be set by SYSTIM.TIMEBIT |
0x1A | SYSTIM_LT | SYSTIM interrupt driven by synchronizing LFTICK signal to SVT clock |
0x1B | SYSTIM0 | SYSTIM Channel 0 event, event flag is SYSTIM.MIS[0] EVT0 bit |
0x1C | SYSTIM1 | SYSTIM Channel 1 event, event flag is SYSTIM.MIS[1] EVT1 bit |
0x1D | SYSTIM2 | SYSTIM Channel 2 event, event flag is SYSTIM.MIS[2] EVT2 bit |
0x1E | SYSTIM3 | SYSTIM Channel 3 event, event flag is SYSTIM.MIS[3] EVT3 bit |
0x1F | SYSTIM4 | SYSTIM Channel 4 event, event flag is SYSTIM.MIS[4] EVT4 bit |
0x20 | LGPT0C0 | LGPT0 compare/capture output event 0, controlled by LGPT0.C0CFG setting |
0x21 | LGPT0C1 | LGPT0 compare/capture output event 1, controlled by LGPT0.C1CFG setting |
0x22 | LGPT0C2 | LGPT0 compare/capture output event 2, controlled by LGPT0.C2CFG setting |
0x23 | LGPT0_DMA | LGPT0 DMA request event, controlled by LGPT0.DMA setting |
0x24 | LGPT0_ADC | LGPT0 ADC trigger event, controlled by LGPT0.ADCTRG setting |
0x25 | LGPT1C0 | LGPT1 compare/capture output event 0, controlled by LGPT1.C0CFG setting |
0x26 | LGPT1C1 | LGPT1 compare/capture output event 1, controlled by LGPT1.C1CFG setting |
0x27 | LGPT1C2 | LGPT1 compare/capture output event 2, controlled by LGPT1.C2CFG setting |
0x28 | LGPT1_DMA | LGPT1 DMA request event, controlled by LGPT1.DMA setting |
0x29 | LGPT1_ADC | LGPT1 ADC trigger event, controlled by LGPT1.ADCTRG setting |
0x2A | LRFD_EVT0 | LRFD interrupt to SYSTIM, controlled by LRFDDBELL.SYSTIMOEV[3:0] SRC0 bit field |
0x2B | LRFD_EVT1 | LRFD interrupt to SYSTIM, controlled by LRFDDBELL.SYSTIMOEV[7:4] SRC1 bit field |
0x2C | LRFD_EVT2 | LRFD interrupt to SYSTIM, controlled by LRFDDBELL.SYSTIMOEV[11:8] SRC2 bit field |
0x2E | LGPT2C0 | LGPT2 compare/capture output event 0, controlled by LGPT2.C0CFG setting |
0x2F | LGPT2C1 | LGPT2 compare/capture output event 1, controlled by LGPT2.C1CFG setting |
0x30 | LGPT2C2 | LGPT0 compare/capture output event 2, controlled by LGPT2.C2CFG setting |
0x31 | LGPT2_COMB | LGPT2 combined interrupt, interrupt flags are found here LGPT2.MIS |
0x32 | LGPT2_DMA | LGPT2 DMA request event, controlled by LGPT2.DMA setting |
0x33 | LGPT2_ADC | LGPT2 ADC trigger event, controlled by LGPT2.ADCTRG setting |
0x34 | LGPT3C0 | LGPT3 compare/capture output event 0, controlled by LGPT3.C0CFG setting |
0x35 | LGPT3C1 | LGPT3 compare/capture output event 1, controlled by LGPT3.C1CFG setting |
0x36 | LGPT3C2 | LGPT3 compare/capture output event 2, controlled by LGPT3.C2CFG setting |
0x37 | LGPT3_COMB | LGPT3 combined interrupt, interrupt flags are found here LGPT3.MIS |
0x38 | LGPT3_DMA | LGPT3 DMA request event, controlled by LGPT3.DMA setting |
0x39 | LGPT3_ADC | LGPT3 ADC trigger event, controlled by LGPT3.ADCTRG setting |