SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
The ADC supports operation in 12-bit (default), 10-bit, and 8-bit resolution modes. The resolution mode is configured using the ADC.CTL2[2:1] RES bit field.
The conversion window is based on the resolution mode and the frequency of ADCCLK. For more details, refer to Figure 17-2 and Figure 17-3.