ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
RAIL_FAULT Register Address: 0x2A3 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
AVDD_REFUV | TSREFOV | TSREFUV | VLDOOV | CVDDUV | DVDDOV | AVDDOV | AVDDUV_DRST |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | R | R | R | R | R | R | R |
AVDD_REFUV | Indicate that there is a difference of VAVDDREF_FLTZ between AVAO_REF rail and AVDDREF RAIL.
0: No fault 1: Fault |
||||||
TSREFOV | Indicates an over-voltage fault on the TSREF output.
0: No fault 1: Fault |
||||||
TSREFUV | Indicates an under-voltage fault on the TSREF output.
0: No fault 1: Fault |
||||||
VLDOOV | Indicates an over-voltage fault on the VLDO output.
0: No fault 1: Fault |
||||||
CVDDUV | Indicates an under-voltage fault on the CVDD input.
0: No fault 1: Fault |
||||||
DVDDOV | Indicates an over-voltage fault on the DVDD output.
0: No fault 1: Fault |
||||||
AVDDOV | Indicates an over-voltage fault on the AVDD output.
0: No fault 1: Fault |
||||||
AVDDUV_DRST | Indicates AVDD under-voltage fault happened during last digital reset.
0: No fault 1: Fault |