ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
FAULT_SUMMARY Register Address: 0x206 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[1] | RSVD[0] | OTP_FAULT | SYS_FAULT | COMM_FAULT | GPIO_OTUT | CELL_OVUV | GPIO_FAULT |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
RSVD[1:0] | Reserved | ||||||
OTP_FAULT | Indicates an unmasked fault in the OTP_FAULT register.
0: No Fault or masked fault 1: Unmasked fault |
||||||
SYS_FAULT | Indicates an unmasked fault for the RAIL_FAULT, SYS_FAULT1, SYS_FAULT2, and SYS_FAULT3 registers.
0: No Fault or masked fault 1: Unmasked fault |
||||||
COMM_FAULT | Indicates an unmasked fault in the TONE_FAULT, COMM_UART_FAULT, COMM_UART_RC_FAULT, COMM_UART_RR_FAULT, COMM_UART_TR_FAULT, COMM_COMH_FAULT, COMM_COMH_RC_FAULT, COMM_COMH_RR_FAULT, COMM_COMH_TR_FAULT, COMM_COML_FAULT,COMM_COML_RC_FAULT, COMM_COML_RR_FAULT, or COMM_COML_TR_FAULT registers.
0: No Fault or masked fault 1: Unmasked fault |
||||||
GPIO_OTUT | Indicates an unmasked fault in the OT_FAULT, UT_FAULT, or OTUT_BIST_FAULT registers
0: No Fault or masked fault 1: Unmasked fault |
||||||
CELL_OVUV | Indicates an unmasked fault in the OV_FAULT, UV_FAULT, or OVUV_BIST_FAULT registers
0: No Fault or masked fault 1: Unmasked fault |
||||||
GPIO_FAULT | Indicates an unmasked fault in the GPIO_FAULT register
0: No Fault or masked fault 1: Unmasked fault |