ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
AUX_ADC_CTRL2 Register Address: 0x10B | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
TWARN_PTAT_EN | UT_DAC_EN | OT_DAC_EN | UV_DAC_EN | OV_DAC_EN | REF3_EN | GPIO6_EN | GPIO5_EN |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
TWARN_PTAT_EN | Enables conversion of TWARN PTAT current for the AUX ADC.
0: Disabled 1: Enabled |
||||||
UT_DAC_EN | Enables conversion of UT reference for the AUX ADC.
0: Disabled 1: Enabled |
||||||
OT_DAC_EN | Enables conversion of OT reference for the AUX ADC.
0: Disabled 1: Enabled |
||||||
UV_DAC_EN | Enables conversion of UV reference for the AUX ADC. Do not set AUX_CELL channel by setting AUX_CELL_SEL_EN and AUX_CELL_SEL[2:0] in DIAG_CTRL2 when UV_DAC_EN is set to 1.
0: Disabled 1: Enabled |
||||||
OV_DAC_EN | Enables conversion of OV reference for the AUX ADC. Do not set AUX_CELL channel by setting AUX_CELL_SEL_EN and AUX_CELL_SEL[2:0] in DIAG_CTRL2 when OV_DAC_EN is set to 1.
0: Disabled 1: Enabled |
||||||
REF3_EN | Enables conversion of Bandgap 2 for the AUX ADC.
0: Disabled 1: Enabled |
||||||
GPIO6_EN | Enables conversion of GPIO6 for the AUX ADC.
0: Disabled 1: Enabled |
||||||
GPIO5_EN | Enables conversion of GPIO5 for the AUX ADC.
0: Disabled 1: Enabled |