ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
GPIO_OUT Register Address: 0x108 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[1] | RSVD[0] | GPIO6 | GPIO5 | GPIO4 | GPIO3 | GPIO2 | GPIO1 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | RW | RW | RW | RW | RW | RW |
RSVD[1:0] | Reserved | ||||||
GPIO6 | Sets GPIO6 state when configured as an output. (only valid when GPIO is configured as an output)
0: Low 1: High |
||||||
GPIO5 | Sets GPIO5 state when configured as an output. (only valid when GPIO is configured as an output)
0: Low 1: High |
||||||
GPIO4 | Sets GPIO4 state when configured as an output. (only valid when GPIO is configured as an output)
0: Low 1: High |
||||||
GPIO3 | Sets GPIO3 state when configured as an output. (only valid when GPIO is configured as an output)
0: Low 1: High |
||||||
GPIO2 | Sets GPIO2 state when configured as an output. (only valid when GPIO is configured as an output)
0: Low 1: High |
||||||
GPIO1 | Sets GPIO1 state when configured as an output. (only valid when GPIO is configured as an output)
0: Low 1: High |