ZHCSJM7 April 2019 BQ79606A-Q1
PRODUCTION DATA.
CB_SW_EN Register Address: 0x115 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
SW_EN | CB_PAUSE | CELL6_EN | CELL5_EN | CELL4_EN | CELL3_EN | CELL2_EN | CELL1_EN |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
SW_EN | Controls the manual enable for the cell balancing switches. When enabled, the switches selected in CB_SW_EN[CELL*_EN] bits are turned on. If any consecutive switches are enabled, none of the switches are turned on.
0: Disabled 1: Enabled |
||||||
CB_PAUSE | Pauses cell balancing to allow for diagnostics.
0: Normal operation 1: Pause cell balancing |
||||||
CELL6_EN | Enables the cell balancing switch for CELL6
0: Disabled 1: Enabled |
||||||
CELL5_EN | Enables the cell balancing switch for CELL5
0: Disabled 1: Enabled |
||||||
CELL4_EN | Enables the cell balancing switch for CELL4
0: Disabled 1: Enabled |
||||||
CELL3_EN | Enables the cell balancing switch for CELL3
0: Disabled 1: Enabled |
||||||
CELL2_EN | Enables the cell balancing switch for CELL2
0: Disabled 1: Enabled |
||||||
CELL1_EN | Enables the cell balancing switch for CELL1
0: Disabled 1: Enabled |